Recommended Upstream Protection and Cable Sizes for 625 kW UPS
|
Maximum OCPD (A) |
Conductors per Phase Copper/Aluminium (mm²) |
PE Conductor (mm²) |
||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 380 V | 400 V | 415 V | 440 V | 380 V | 400 V | 415 V | 440 V | 380 V | 400 V | 415 V | 440 V | |
| Input |
1250* |
1250* |
1250* |
1250* | 3x185/ 3x240 |
3x185/ 3x240 |
3x185/ 3x240 |
3x185/ 3x240 |
2x150/ 2x185 |
2x150/ 2x185 |
2x150/ 2x185 |
2x150/ 2x185 |
| Bypass | 1000* | 1000* | 1000* | 1000* | 2x240/ 3x240 |
2x240/ 3x185 |
2x240/ 3x185 |
2x240/ 3x185 |
1x240/ 2x185 |
1x240/ 2x150 |
1x240/ 2x150 |
1x240/ 2x150 |
| Output | 1000* | 1000* | 1000* | 1000* | 2x240/ 3x240 |
2x240/ 3x185 |
2x240/ 3x185 |
2x240/ 3x185 |
1x240/ 2x185 |
1x240/ 2x150 |
1x240/ 2x150 |
1x240/ 2x150 |
| Battery | 2000 | 2000 | 2000 | 2000 | 3x240/ 4x240 |
3x240/ 4x240 |
3x240/ 4x240 |
3x240/ 4x240 |
2x185/ 2x240 |
2x185/ 2x240 |
2x185/ 2x240 |
2x185/ 2x240 |