990–5809D-001

Weights and Dimensions for UPSs with 1000 kW I/O Cabinet

Part Number

Parts

Weight kg (lbs)

Height mm (in)

Width mm (in)

Depth mm (in)

GVX300K300HS
GVX500K500HS
GVX500K750HS
GVX500K1000HS
In total
– Power cabinets
– I/O cabinet
1880 (4145)
2x540 (2x1190)
800 (1764)

1970 (77.6)

2700 (106)
2X600 (2x23.6)
1500 (59.1)

900 (35.4)

GVX750K500HS
GVX625K625HS
GVX750K750HS
GVX625K1000HS
GVX750K1000HS
In total
– Power cabinets
– I/O cabinet

2420 (5335)
3x540 (3x1190)
800 (1764)

1970 (77.6)

3300 (130.0)
3X600 (3x23.6)
1500 (59.1)

900 (35.4)

GVX1000K625HS
GVX1000K750HS
GVX1000K1000HS
In total
– Power cabinets
– I/O cabinet

2960 (6526)
4x540 (4x1190)
800 (1764)

1970 (77.6)

3900 (153.5)
4X600 (4x23.6)
1500 (59.1)

900 (35.4)

GVX1250K1000HS In total
– Power cabinets
– I/O cabinet
3500 (7716)
5x540 (5x1190)
800 (1764)

1970 (77.6)

4500 (177.2)
5x600 (5x23.6)
1500 (59.1)

900 (35.4)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.