0000649743_02_en

Torque Table for Terminals

Terminal Type Bolt Size Torque Range [Nm] Torque Range [lb-ft]
Bolt Terminal M6 3–6 Nm 2.2–4.4 lb-ft
M8 6–12 Nm 4.4–8.9 lb-ft
M10 10–20 Nm 7.4–15 lb-ft
M12 14–31 Nm 10–23 lb-ft
M16 30–60 Nm 22–44 lb-ft
Copper Bar M12 30–40 Nm 22–30 lb-ft
M16 40–60 Nm 30–44 lb-ft
Earth bar M8 8–12 Nm 5.9–8.9 lb-ft
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?