Recommended Power Cable Dimensions
For the power cables sizes it is recommended to follow the table below based on IEC/EN 60950–1 COMPIL:2013. The table only lists recommended minimum size. Always follow applicable local and/or national electrical codes.
|
Rated current [A] |
Minimum conductor sizes |
|
|---|---|---|
|
Nominal cross-sectional area mm2 |
AWG or kcmil [cross-sectional area in mm2]* |
|
|
Up to and including 25 |
2,5 |
12 [3] |
|
Over 25 up to and including 32 |
4 |
10 [5] |
|
Over 32 up to and including 40 |
6 |
8 [8] |
|
Over 40 up to and including 63 |
10 |
6 [13] |
|
Over 63 up to and including 80 |
16 |
4 [21] |
|
Over 80 up to and including 100 |
25 |
2 [33] |
|
Over 100 up to and including 125 |
35 |
1 [42] |
|
Over 125 up to and including 160 |
50 |
0 [53] |
|
Over 160 up to and including 190 |
70 |
000 [85] |
|
Over 190 up to and including 230 |
95 |
0000 [107] |
|
Over 230 up to and including 260 |
120 |
250 kcmil [126] |
|
Over 260 up to and including 300 |
150 |
300 kcmil [152] |
|
Over 300 up to and including 340 |
185 |
400 kcmil [202] |
|
Over 340 up to and including 400 |
240 |
500 kcmil [253] |
|
Over 400 up to and including 460 |
300 |
600 kcmil [304] |