EIO0000003565_05

Part Numbers

Part Numbers

Series

 

Model names

Part numbers

Harmony GTUX

eXtreme Box

HMIG3X

HMIG3X

HMIG3XFH

eXtreme Display

HMIDT35X

HMIDT35X

HMIDT35XFH

HMIDT65X

HMIDT65X

HMIDT65XFH

HMIDT75X

HMIDT75X

HMIDT75XFH

NOTE:
  • You can connect any eXtreme Display to eXtreme Box.

  • All part numbers may be followed by any letter or number.

Part Number Configuration

The following describes the configuration of part numbers.

Box Module

Digit Position

1

2

3

4

5

6

7

H

M

I

G

(model)

(type)

(other)

       

3: Premium

X: eXtreme

FH: Harsh environment model

Display Module

Digit Position

1

2

3

4

5

6

7

8

9

H

M

I

D

(type)

(size)

(LCD)

(type)

(other)

       

T: Touch

3: 7"

6: 12"

7: 15"

5: TFT wide

X: eXtreme

FH: Harsh environment model

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.