EIO0000003565_05

Electrical Specifications

Box Module

Specification

HMIG3X

Rated Input Voltage

12 Vdc (Supply from Display Module)

Power consumption (primary power supply including power loss)

Max

20 W

Display Module

Specification

HMIDT35X

HMIDT65X

HMIDT75X

Rated input voltage

12...24 Vdc

Input voltage limits

10.8...28.8 Vdc

Voltage drop

12 Vdc: 1.25 ms or less

24 Vdc: 5 ms or less

Power consumption

Max*1

29 W

37 W

48 W

When power is not supplied to external devices*1

17.5 W or less

23 W or less

34 W or less

When screen turns off the backlight (standby mode)*1

(Power is not supplied to external devices)

12.5 W or less

12.5 W or less

12.5 W or less

When screen backlight 20%*1

(Power is not supplied to external devices)

15 W or less

16 W or less

19 W or less

In-rush current

30 A or less

Noise immunity

Noise voltage: 1,000 Vp-p

Pulse duration: 1 μs

Rise time: 1 ns

(via noise simulator)

Dielectric Strength

1,000 Vac for 1 minute (between power terminal and FG terminal), leakage current: 20 mA or less

Insulation resistance

500 Vdc, 10 MΩ or more (between power terminal and FG terminal)

*1 The power consumption is the sum of the power consumption of Box Module and Display Module.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.