EIO0000003565_05

Environmental Specifications

NOTE:
  • Box Module environmental specifications follow those of the connected Display Module.

  • When using any of the options for this product, check the specifications for special conditions or cautions that may apply to this product.

Display Module

Specification

HMIDT35X

HMIDT65X

HMIDT75X

Physical environment

Ambient air temperature*1

-30...65 °C (-22...149 °F) (T4)

When installing and wiring: -5...65 °C (23...149 °F)

-30...70 °C (-22...158 °F) (T4)

When installing and wiring: -5...70 °C (23...158 °F)

-20...60 °C (-4...140 °F) (T4)

When installing and wiring: -5...60 °C (23...140 °F)

Storage temperature*1

-30...70 °C (-22...158 °F)

-30...70 °C (-22...158 °F)

-20...60 °C (-4...140 °F)

Ambient air and storage humidity

10%...90% RH (Non condensing, wet bulb temperature 39 °C [102.2 °F] or less)

Dust

0.1 mg/m3 (10-7 oz/ft3) or less (free of conductive dust particles on all surfaces other than the front face)

Pollution degree

3 for front face, 2 for other sides.

Corrosive gases

Free of corrosive gases

Part numbers ending in “FH”: IEC/EN 60721-3-3 Class 3C3*2

Atmospheric pressure (operating altitude)

800...1,114 hPa (2,000 m [6,561 ft] or lower)

UV resistance (front side)

Cutoff: 99% or more (380 nm)

Mechanical environment

Vibration resistance*1

IEC 60068-2-6 compliant

5...9 Hz Single amplitude 7 mm (0.28 in)

9...150 Hz Fixed acceleration: 19.6 m/s2

X, Y, Z directions for 10 cycles (approximately 100 minutes)

IEC 61373: 1999 (Category 1, Class B)

5≤f≤150 Hz

(weight < 500 kg: f1=5 Hz, f2=150 Hz)

acceleration: Up and down: 7.90 m/s2, Right and left: 3.50 m/s2, Back and forward: 5.50 m/s2

IEC 60068-2-6 compliant

5...9 Hz Single amplitude 3.5 mm (0.14 in)

9...150 Hz Fixed acceleration: 9.8 m/s2

X, Y, Z directions for 10 cycles (approximately 100 minutes)

IEC 61373: 1999 (Category 1, Class B)

5≤f≤150 Hz

(weight < 500 kg: f1=5 Hz, f2=150 Hz)

acceleration: Up and down: 7.90 m/s2, Right and left: 3.50 m/s2, Back and forward: 5.50 m/s2

Shock resistance*1

IEC 60068-2-27 compliant

392 m/s2, 11 ms, X, Y, Z directions for 3 times

IEC 60068-2-27 compliant

147 m/s2, X, Y, Z directions for 3 times

Electrical environment

Electrical fast transient/burst immunity

IEC 61000-4-4

2 kV: Power port

1 kV: Signal ports

Electrostatic discharge immunity

Contact discharge method: 6 kV

Air discharge method: 8 kV

(IEC/EN 61000-4-2 Level 3)

*1 When using a Fieldbus unit, use this product within the specifications of the Fieldbus unit.

*2 For use in more severe environments, products with part numbers that end in “FH” have conformal coating of electronic boards. Test levels are as follows.

Model

Standard

Levels

Products with part numbers that end in “FH”

IEC/EN 60721-3-3

Flowing mixed gas; class 3C3, 25 °C (77 °F), 75% relative humidity, t = 7 days

Concentrations (ppm): H2S: 2.5 / Cl2: 0.1 / SO2: 2.0

Apply grease (Nyogel 760G) for corrosion prevention to the following interface points.

Box Module

Display module interface, expansion unit interface, Ethernet interface x 2, USB (Type A) interface x 2, USB (mini-B) interface, system card interface, storage card interface

Display Module

Box module interface

CAUTION
INOPERATIVE EQUIPMENT
  • Do not operate or store the product where chemicals evaporate, or where chemicals are present in the air. Chemicals refer to the following: A) Corrosive chemicals: Acids, alkalines, liquids containing salt, B) Flammable chemicals: Organic solvents.
  • Do not allow water, liquids, metal, and wiring fragments to enter the panel case.
Failure to follow these instructions can result in injury or equipment damage.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.