EIO0000003565_05

Interface Specifications

Box Module

HMIG3X

Serial interface COM1

Asynchronous transmission

RS-485 (isolation)

Data length

7 or 8 bits

Stop bit

1 or 2 bits

Parity

None, odd, or even

Data transmission speed

2,400...115,200 bps

Connector

Modular jack (RJ-45)

Serial interface COM2

Asynchronous transmission

RS-232C/422/485

Data length

7 or 8 bits

Stop bit

1 or 2 bits

Parity

None, odd, or even

Data transmission speed

2,400...115,200 bps, 187,500 bps (MPI)

Connector

D-Sub 9 pin (plug)

USB (Type A) interface

Connector

USB 2.0 (Type A) x 2

Power supply voltage

5 Vdc ±5%

Maximum current supplied

500 mA/port

Maximum transmission distance

5 m (16.4 ft)

USB (mini-B) interface

Connector

USB 2.0 (mini-B) x 1

Maximum transmission distance

5 m (16.4 ft)

Ethernet interface

 

Standard

IEEE802.3i/IEEE802.3u/IEEE802.3ab, 10BASE-T/ 100BASE-TX/ 1000BASE-T*1

Connector

Modular jack (RJ-45) x 2

SD Card interface

SD Card

SD Card slot (System) x 1

SD Card slot (Storage) x 1

Expansion unit interface

Expansion unit

Fieldbus unit x 1

Sound output interface

Speaker output

300 mW or more (Rated Load: 8 Ω, Frequency: 1 kHz)

LINE output

1.4 Vp-p (Rated load: 10 kΩ)

Connector

2-piece terminal block (AUX) x 1

AUX output interface

AUX output

Alarm output/Buzzer output

Rated voltage

24 Vdc

Rated current

50 mA

Connector

2-piece terminal block (AUX) x 1

*1 For 1000BASE-T communication, use twisted pair Ethernet cables with a rating of category 5e or higher.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.