EIO0000005603.01

Electrical Specifications

Rated input voltage

24 Vdc

Input voltage limits

19.2...28.8 Vdc

Voltage dip/short interruption immunity

1 ms or less at 20.4 Vdc

Power consumption*1*2

Max

12" wide (Atom): 50 W

15" (Atom): 50 W

15" wide (Atom): 55 W

15" wide (Core i5): 58 W

19" wide (Core i5): 60 W

When power is not supplied to external devices

12" wide (Atom): 40 W

15" (Atom): 40 W

15" wide (Atom): 45 W

15" wide (Core i5): 50 W

19" wide (Core i5): 54 W

When screen turns off (power is not supplied to external devices)

12" wide (Atom): 30 W

15" (Atom): 30 W

15" wide (Atom): 30 W

15" wide (Core i5): 35 W

19" wide (Core i5): 35 W

In-rush current

30 A or less

Dielectric strength

N/A (non-isolated)

Insulation resistance

N/A (non-isolated)

*1 The power loss is the same as the power consumption.

*2 When turbo boost is enabled, the power load may increase momentarily and the product may reboot. Use a power supply with at least an 80% output margin over the specified power consumption for this product. The same applies when using a circuit breaker. The use of instantaneous trip circuit breaker is not recommended. To avoid the power load, use with turbo boost disabled.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.