EIO0000005603.01

Display Specifications

15-inch

  15-inch
Display type TFT Color LCD
Display size 15"
Resolution 1,024 x 768 pixels (XGA)
Effective display area (W x H) 304.1 x 228.1 mm (11.97 x 8.98 in)
Display colors 16 million colors
Backlight White LED (not user replaceable. Please contact customer support.)
Backlight service life 70,000 hours or more (continuous operation at 25 °C [77 °F] before backlight brightness decreases to 50%)
Brightness control 0...100 (adjusted with touch panel or software)

12-inch Wide, 15-inch Wide, 19-inch Wide

  12-inch wide 15-inch wide 19-inch wide
Display type TFT Color LCD
Display size 12.1" 15.6" 18.5"
Resolution 1,280 x 800 pixels (WXGA) 1,920 x 1,080 pixels (FHD)
Effective display area (W x H) 261.12 x 163.2 mm (10.28 x 6.43 in) 344.16 x 193.59 mm (13.55 x 7.62 in) 408.96 x 230.04 mm (16.1 x 9.06 in)
Display colors 16 million colors
Backlight White LED (not user replaceable. Please contact customer support.)
Backlight service life 30,000 hours or more (continuous operation at 25 °C [77 °F] before backlight brightness decreases to 50%) 50,000 hours or more (continuous operation at 25 °C [77 °F] before backlight brightness decreases to 50%)
Brightness control 0...100 (adjusted with touch panel or software)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.