EIO0000005603.01

Structural Specifications

12-inch Wide Model

Grounding

Functional grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and FG are connected inside the product.)

Cooling method

Natural air circulation

Structure*1
  • Front

    IP66, UL 50/50E, Type 4X (indoor use only)

    NOTE: On the front panel when properly installed in an enclosure.
  • Rear

    IP20

External dimensions (W x H x D)

307.4 × 229.4 × 58.8 mm (12.1 x 9.03 x 2.31 in)

Panel cutout dimensions (W x H)*2 *3

295 x 217 mm (11.61 x 8.54 in)

Weight

3.4 kg (7.5 lb) or less

15-inch Model

Grounding

Functional grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and FG are connected inside the product.)

Cooling method

Natural air circulation

Structure*1
  • Front

    IP66, UL 50/50E, Type 4X (indoor use only)

    NOTE: On the front panel when properly installed in an enclosure.
  • Rear

    IP20

External dimensions (W x H x D)

362.4 x 294 x 58.8 mm (14.27 x 11.57 x 2.31 in)

Panel cutout dimensions (W x H)*2 *3

349.5 x 281.5 mm (13.76 x 11.08 in)

Weight

4.8 kg (10.58 lb) or less

15-inch Wide Model

Grounding

Functional grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and FG are connected inside the product.)

Cooling method

Natural air circulation

Structure*1
  • Front

    IP66, UL 50/50E, Type 4X (indoor use only)

    NOTE: On the front panel when properly installed in an enclosure.
  • Rear

    IP20

External dimensions (W x H x D)

406.4 x 262.4 x 58.8 mm (16.0 x 10.33 x 2.31 in)

Panel cutout dimensions (W x H)*2 *3

394 x 250 mm (15.51 x 9.84 in)

Weight

4.9 kg (10.8 lb) or less

19-inch Wide Model

Grounding

Functional grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and FG are connected inside the product.)

Cooling method

Natural air circulation

Structure*1
  • Front

    IP66, UL 50/50E, Type 4X (indoor use only)

    NOTE: On the front panel when properly installed in an enclosure.
  • Rear

    IP20

External dimensions (W x H x D)

461.9 x 291.9 x 58.8 mm (18.18 x 11.49 x 2.31 in)

Panel cutout dimensions (W x H)*2 *3

449.5 x 279.5 mm (17.7 x 11.0 in)

Weight

6.2 kg (13.67 lb) or less

*1 The front of this product has been tested to comply with the specified standards when installed in a solid panel. However, it is not intended for use in all environments. In environments where the product is exposed to liquids (including jets and sprays) for extended periods, there is a risk that liquids may enter the product due to causes such as peeling of the protective sheet or damage to the front glass cover. In such environments, implement appropriate protective measures based on the specific conditions. Therefore, prior to installing this product, be sure to confirm the type of conditions that will be present in this product's operating environment.

*2 The dimensional tolerance for the width and height of the mounting hole is +1/-0 mm (+0.04/-0 in). All the corners have a radius of R3 mm (R0.12 in) or less.

*3 Even if the installation wall thickness is within the specified range, depending on the wall's material, size, and installation location of this product and other devices, the installation wall could warp. To prevent warping, the installation surface may need to be strengthened.

NOTICE
EQUIPMENT DAMAGE
  • Ensure this product is not in permanent and direct contact with oils.
  • Do not press on the display of this product with excessive force or with a hard object.
  • Do not press on the touch panel with a pointed object, such as the tip of a mechanical pencil or a screwdriver.
Failure to follow these instructions can result in equipment damage.
NOTICE
EQUIPMENT DAMAGE
Do not expose the product to direct sunlight.
Failure to follow these instructions can result in equipment damage.
NOTICE
STORAGE AND OPERATION OUTSIDE OF SPECIFICATIONS
  • Store this product in areas where temperatures are within the product's specifications.
  • Do not restrict or block the product's ventilation slots.
Failure to follow these instructions can result in equipment damage.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.