EIO0000005603.01

Performance Specifications

CPU

Intel Atom® Processor X Series, X7425E

13th Generation Intel® CoreTM i5 Processors, i5-1345UE

Base frequency

1.50 GHz

1.40 GHz

Max turbo boost frequency*1

3.40 GHz

P-Core: 4.60 GHz

E-Core: 3.40 GHz

L2 cache

6 MB

12 MB

Core number

4

P-Core: 2

E-Core: 8

Thread number

4

12

Main memory*2

Dual channel DDR5, up to 4,800 MHz (without ECC)

262-pin DDR5 SO-DIMM socket x 1 (up to 16 GB/socket)

In-Band ECC function supported*3

Dual channel DDR5, up to 5,200 MHz (without ECC)

262-pin DDR5 SO-DIMM socket x 2 (up to 48 GB/socket, up to 96 GB for 2 sockets)

In-Band ECC function not supported

Video memory

Shared with main memory (UMA)

Maximum allocation size: Automatic allocation of up to half the installed main memory

Main storage slot (SSD1)

M.2 SATA SSD 3.0 x 1, M.2 Key M, Type 2280 (default) or 2242

SATA speed: 6 Gb/s, 3 Gb/s, 1.5 Gb/s

M.2 SATA SSD 3.0/PCIe x 4 (auto switchable) x 1, M.2 Key M, Type 2280 (default) or 2242

SATA speed: 6 Gb/s, 3 Gb/s, 1.5 Gb/s

PCIe link speed: 8 Gb/s, 5 Gb/s, 2.5 Gb/s

Storage slot (SSD2)

M.2 SATA SSD 3.0/PCIe (auto switchable) x 1, USB 2.0, M.2 Key B, Type 2280, 2252, 2242

SATA speed: 6 Gb/s, 3 Gb/s, 1.5 Gb/s

Expansion slot (M.2-E)

M.2 PCIe/USB 2.0 card x 1, M.2 Key E, Type 2230

Graphics accelerator

Intel® UHD Graphics

Intel® Iris® Xe Graphics eligible

Security chip

TPM 2.0

BIOS

UEFI BIOS

Operating system

Windows® 11 IoT Enterprise 2024 LTSC (64 bit)

Buzzer

Yes

*1 The CPU installed in this product is equipped with Intel® Turbo Boost Technology. The default setting is Enabled.

*2 The memory cannot be replaced, changed or expanded.

*3 For the setting of In-Band ECC, refer to Harmony PSA6 Windows System Setting User Guide.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.