EIO0000005603.01

Interfaces

NOTE: Use only the SELV (Safety Extra-Low Voltage) circuit to connect all the interfaces.

Serial interface (COM1)

Asynchronous transmission

RS-232C (non-isolated) x 1

Data length

7 or 8 bits

Stop bit

1 or 2 bits

Parity

None, odd or even

Data transmission speed

2,400...115,200 bps

Connector

D-Sub 9–pin (plug)

Serial interface (COM2)

Asynchronous transmission

RS-422/485 (non-isolated) x 1

(default: RS-485)

Data length

7 or 8 bits

Stop bit

1 or 2 bits

Parity

None, odd or even

Auto direction control

Enabled

Data transmission speed

2,400...115,200 bps

Connector

D-Sub 9–pin (plug)

USB 2.0 (Type A) interface*1

Connector

USB 2.0 (Type A) x 2

Power supply voltage

5 Vdc ±5%

Maximum current supplied

500 mA/port

Maximum transmission distance

5 m (16.4 ft)

USB 3.1 Gen1(Type A) interface*1

Connector

USB 3.1 Gen1 (Type A) x 2

Power supply voltage

5 Vdc ±5%

Maximum current supplied

900 mA/port

Maximum transmission distance

3 m (9.84 ft)

Ethernet interface (ETH1, ETH2, ETH3)

Standard

10 BASE-T/ 100 BASE-TX/ 1000BASE-T, Wake-on-LAN (WOL) supported*2

Connector

Modular jack (RJ-45) x 3

DisplayPort
(DP++)

Version

V 1.2, dual mode (DP++) supported

Resolution

Up to 4,096 x 2,304 pixels at 60 Hz

*1 The total maximum power output of all 4 USB Type A ports is 6 W.

*2 When the status is S4 (hybrid shutdown), Wake-on-LAN is unavailable.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.