EIO0000004129.03

Environmental Specifications

Use and store this product in areas that conform to the specified conditions.

NOTE: When using any of the options for this product, check the specifications for special conditions or cautions that may apply to this product.
Physical environment
Ambient air temperature 0...50 °C (32...122 °F)
(For rear module only: 0...60 °C [32...140 °F])
Storage temperature -20...60 °C (-4...140 °F)
Ambient air and storage humidity 10...90% RH (non-condensing, wet bulb temperature 39 °C [102.2 °F] or less)
Dust 0.1 mg/m3 (10-7 oz/ft3) or less (non-conductive levels)
Pollution degree For use in Pollution Degree 2 environment
Corrosive gases Free of corrosive gases
Atmospheric pressure (operating altitude) 800...1,114 hPa (2,000 m [6,561 ft] or lower)
Mechanical environment
Vibration resistance IEC/EN 61131-2 compliant
5...9 Hz Single amplitude 3.5 mm (0.14 in)
9...150 Hz Fixed acceleration: 9.8 m/s2
X, Y, Z directions for 10 cycles (approximately 100 minutes)
Shock resistance IEC/EN 61131-2 compliant
147 m/s2, X, Y, Z directions for 3 times
Electrical environment
Electrical fast transient/burst immunity IEC 61000-4-4
2 kV: Power port
1 kV: Signal ports
Electrostatic discharge immunity Contact discharge method: 6 kV
Air discharge method: 8 kV
(IEC/EN 61000-4-2 Level 3)
CAUTION
INOPERATIVE EQUIPMENT
  • Do not operate or store the product where chemicals evaporate, or where chemicals are present in the air. Chemicals refer to the following: A) Corrosive chemicals: Acids, alkalines, liquids containing salt, B) Flammable chemicals: Organic solvents.
  • Do not allow water, liquids, metal, and wiring fragments to enter the panel case.
Failure to follow these instructions can result in injury or equipment damage.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.