EIO0000004129.03

Panel Cutout Dimensions

Based on the panel cutout dimensions, open a mounting hole on the panel.

A B C
22.5 mm (+0/-0.3 mm)
(0.88 in [+0/-0.01 in])
4.0 mm (+0/-0.2 mm)
(0.15 in [+0/-0.007 in])
30.0 mm (+0/-0.2 mm)
(1.18 in [+0/-0.007 in])

Panel thickness recommended range:

Panel material Thickness range (D)
Steel 1.5... 6.0 mm (0.06... 0.23 in)
Glass fiber reinforced plastics (minimum GF30) 3.0... 6.0 mm (0.12... 0.23 in)

About Spacer

If the panel thickness does not meet the conditions for use with the product, you can use an optional spacer.

Product number HMIZM6MP2 HMIZM6MP4
Spacer size (W x H x D) 145 x 105 x 2 mm(5.71 x 4.13 x 0.08 in) 204 x 140 x 2 mm (8.03 x 5.51 x 0.08 in)
Spacer material Stainless steel Stainless steel

The thickness and material of panels you can use the spacer are as follows.

Panel material HMISTM6200 HMISTM6400
Steel 1 ... 1.5 mm (0.04 ... 0.06 in) 1 ... 1.5 mm (0.04 ... 0.06 in)
Glass fiber reinforced plastics
(minimum GF30)
1 ... 3 mm (0.04 ... 0.12 in) 2 ... 3 mm (0.08 ... 0.12 in)
Other plastic 1 ... 3 mm (0.04 ... 0.12 in) not possible
  1. Display module

  2. Panel

  3. Installation nut

  4. Anti-rotation tee

  5. Spacer

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.