EIO0000004129.03

Display Specifications

  HMISTM6200 HMISTM6400
Display type TFT Color LCD
Display size 4.3" 7"
Resolution 480 x 272 pixels 800 x 480 pixels (WVGA)
Effective display area (W x H) 95.04 x 53.86 mm
(3.74 x 2.12 in)
154.08 x 85.92 mm
(6.07 x 3.38 in)
Display colors 16 million colors
For details about display colors, refer to the manual of your screen editing software.
Backlight White LED (Not replaceable. Please contact your local distributor.)
Backlight service life 50,000 hours or more (continuous operation at 25 °C [77 °F] before backlight brightness decreases to 25%)
Brightness control 16 levels (Adjusted with touch panel or software)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.