DOCA0084EN-13

Technical Characteristics

Environmental Characteristics

Characteristics

Value

Conforming to standards

  • IACS E10

  • EN 61326-1

  • CSA C22.2

  • IEC/UL 61010-2-201

  • IEC61000-6-2 Ed.2

Certification

cULus, CE, EAC, and FCC marking

Ambient temperature

Storage

-40 °C...+85 °C (-40 °F...+185 °F)

Operation

-25 °C...+70 °C (-13 °F...+158 °F)

Protective treatment

ULV0, conforming to IEC/EN 60068-2-30

Pollution

Level 3

Mechanical Characteristics

Characteristics

Value

Shock resistance

Conforming to IEC 60068-2-27

15 g/11 ms, 1/2 sinusoidal

Resistance to sinusoidal vibrations

Conforming to IEC/EN 60068-2-6

Electrical Characteristics

Characteristics

Value

Power supply

24 Vdc, -20%/+10% (19.2...26.4 Vdc)

Consumption

Typical

24 Vdc, 120 mA at 20 °C (68 °F)

Maximum with server

19.2 Vdc, 140 mA at 60 °C (140 °F)

Physical Characteristics

Characteristics

Value

Dimensions

72 x 105 x 71 mm (2.83 x 4.13 x 2.79 in)

Mounting

DIN rail

Weight

187 g (0.41 lb)

Degree of protection of the installed module

  • On the front panel (wall-mounted enclosure): IP4x

  • Connectors: IP2x

  • Other parts: IP3x

Connections

Screw type terminal blocks

24 Vdc Power Supply Characteristics

It is recommended to use an UL listed/UL recognized limited voltage/limited current or a class 2 power supply with a 24 Vdc, 3 A maximum.

NOTE: For 24 Vdc power supply connection, use copper conductors only.

For more information on the ULP System and its components, refer to the ULP System User Guides in Related Documents.

Characteristics

Value

Power supply type

Regulated switch type

Rated power

72 W

Input voltage

100...120 Vac for single phase

200...500 Vac phase-to-phase

PFC filter

With IEC 61000-3-2

Output voltage

24 Vdc

Power supply output current

3 A

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.