TeSys™ Giga Overload Relays — Dimensions

Refer to Catalog MKTED210011EN

TeSys™ Giga Overload Relays (Dimensions)

TeSys™ Giga Overload Relays, Dimensions — LR9G115...630


LR9G

115...225

500

630

a

105.7

140

210

b

109.55

115.65

149.45

c

126.2

139.2

185.9

G1

70

119.3

186.2

G2

35

45

70

J

80.1

68.25

87

M

78

83

100

H

52

47

47

L

66

79

107

P

35

45

70

Q

18

25

35

S1

11.5

22.5

22.5

S2

17.5

30.5

50

Ø1

8.3

10.6

13

Ø2

9

10.6

13

Ø3

5.3

5.3

8.5

X1

30

33

50

Feedback