TeSys™ Deca Enclosed Starters

Refer to Catalog MKTED210011EN

Enclosed TeSys™ Deca Starters

LE1D093A62OB70

TeSys Deca enclosed full-voltage starters are available in Type 1 and Type 12/3R enclosures. The enclosed TeSys Deca offer accepts standard TeSys Deca accessories and all Insta-Kits control units and control power transformer kits. For additional sizes, combinations and accessory options, see Catalog 8100CT1901. Check with local sales office for availability.

Insta-Kits for Enclosed Full Voltage Non-Reversing Starters[1]

Max. Horsepower Ratings

Auxiliary Contacts On Each Contactor

Current Rating
of Contactor

Catalog Number

[2]

Single-Phase

Three-Phase

120 V

240 V

208 V

230 V

460 V

575 V

N.O.

N.C.

Type 1

Type 12/3R

1/3

1

2

2

5

7.5

1

1

 9

LE1D093A62O••••

LE1D093A72O••••

1/2

2

3

3

7.5

10

1

1

12

LE1D123A62O••••

LE1D123A72O••••

1

3

5

5

10

15

1

1

18

LE1D183A62O••••

LE1D183A72O••••

2

3

5

7.5

15

20

1

1

25

LE1D253A62O••••

LE1D253A72O••••

2

5

7.5

10

20

25

1

1

32

LE1D323A62O••••

LE1D323A72O••••

3

5

10

10

30

30

1

1

40

LE1D403A62O••••

LE1D403A72O••••

3

7.5

15

15

40

40

1

1

50

LE1D503A62O••••

LE1D503A72O••••

5

10

20

20

40

50

1

1

65

LE1D653A62O••••

LE1D653A72O••••

Voltage Codes for Enclosed Starters

Primary Voltage

120

208

240

Code

G7

L7

U7

TeSys Deca dimensions: TeSys™ Deca Non-Combination Starter Dimensions

Footnotes

  1. See TeSys™ Deca Overload Relays—Ambient Compensated, Bimetallic, Direct Mounting for field installable overload relays.
  2. To obtain a single phase non-reversing starter, change prefix LE1 to LES. (e.g., LE1D093A62O•••• becomes LESD093A62O••••). Price remains unchanged.
Feedback