TeSys™ K Contactors

Refer to Catalog MKTED210011EN

TeSys™ K Contactors

LA1KN22

Instantaneous Auxiliary Contact Blocks[1]

Clip-on front mounting, 1 block per contactor and 2 blocks per pair of mechanically interlocked contactors

Type of connection

Auxiliary Contacts

Catalog
Number

N.O.

N.C.

Screw clamp

2

LA1KN20

2

LA1KN02

1

1

LA1KN11

4

LA1KN40 [2]

3

1

LA1KN31 [2]

2

2

LA1KN22 [2]

1

3

LA1KN13 [2]

4

LA1KN04 [2]

Electronic Time Delay Auxiliary Contact Blocks

Clip-on front mounting, 1 block per contactor and 2 blocks per pair of mechanically interlocked contactors

Voltage (V)

Type

Timing Range
(S)

Contacts

Catalog
Number

24–48 Vac or Vdc

On-delay

1–30

SPDT

LA2KT2E

110–240 Vac

On-delay

1–30

SPDT

LA2KT2U

NOTE: Relay outputs, with single pole double throw, 240 Vac/Vdc, 2 A max.
Maximum switching capacity 250 VA / 150 W
Operating temperature: –10 to + 60°C (14 to 140°F)
Reset time: 1.5 s during time delay, 0.5 after time delay

LA4KE1B

Suppressor Module with Incorporated LED Indicator

Clip-on front mounting

Voltage range

Type

Sold in
lots of

Catalog
Number

12–24 Vac/Vdc

Varistor

5

LA4KE1B [3]

32–48 Vac/Vdc

Varistor

5

LA4KE1E [3]

50–129 Vac/Vdc

Varistor

5

LA4KE1FC [3]

130–250 Vac/Vdc

Varistor

5

LA4KE1UG [3]

12–24 Vdc

Diode + Zener

5

LA4KC1B [4]

32–48 Vdc

Diode + Zener

5

LA4KC1E [4]

220–250 Vac

RC

5

LA4KA1U [5]

Power Connectors

Description

Sold in
lots of

Catalog
Number

Set of 6 power connections for reversing contactors with screw-clamp terminals

100

LA9K0969

E164862

CCN NLDX

LR43364

Class 3211 04

Accessories for Overload Relays

Description

Type of Connection

Catalog Number

Terminal block for separate clip-on mounting of the overload relay onto 35 mm omega rail (AM1DP200)

Screw-clamp

LA7K0064

Footnotes

  1. For additional terminal options, see Catalog MKTED210011EN. Check with local sales office for availability.
  2. Block of 4 contacts cannot be used with LP4K or LP5K contactors.
  3. Protection by limitation of the transient voltage to 2 Uc maximum. Maximum reduction of the transient voltage peaks. Slight time delay on drop-out (1.1–1.5 times normal).
  4. No overvoltage or oscillation frequency. Polarized component. Slight time delay on drop-out (1.1–1.5 times normal).
  5. Protection by limitation of the transient voltage to 3 Uc maximum and limitation of the oscillation frequency. Slight time delay on drop-out (1.2 times normal).
Feedback