TeSys™ GV Manual Starters and Protectors

Refer to Catalog MKTED210011EN

TeSys™ Deca GV2 and GV3 Manual Starter and Protector Dimensions

TeSys™ Deca GV2 and GV3 Manual Starter and Protector Dimensions

GV2M

GV2AD, AM, AN, AU, AS, AX

GV2AE

Mounting of GV2M

GV2P

GV2AD, AM, AN, AU, AS, AX

GV2AK00

Mounting of GV2P

GV2AF4 + LAD31

GV2P + GV2GH7

GV2P + GV2GH7 + LC1D TeSys Deca contactor

Combination GV2ME + LC1D TeSys Deca range contactor

Combination GV2P + LC1D TeSys Deca range contactor

for UL 508 Type E application

for UL 508 Type E application

GV2ME +

LC2D09 to D18

LC2D25 and D32

GV2P +

LC2D09 to D18

LC2D25 and D32

b

7.4 (188.6)

7.8 (199)

 

b

6.61 (168.1)

7.9 (199.5)

c1

3.6 (92.7)

3.9 (99)

 

c1

4.6 (116.8)

4.6 (116.8)

c

3.9 (98.2)

4.11 (104.5)

 

c

4.8 (122.3)

4.8 (122.3)

d1

3.9 (98.3)

3.9 (98.3)

 

d

4.1 (103.8)

1.4 (103.8)

 

Surface mounting enclosure GV2MC0

Flush mounting enclosure GV2MP0● (bracket cut-out)

4 knock-outs for 16 mm plastic cable glands or no. 16 conduit.

GV2

b

b1

in.

mm

in.

mm

MP01, MP02

5.51

140

5.00

127

MP03, MP04

5.24

133

4.61

117

TeSys™ Deca GV2 and GV3 Manual Starter and Protector Dimensions (cont’d)

GV2M with GK2AF01 and LC1K

GV2M with GV2AF01 and LC1K

GV2M with GV2AF01 and LC2K

Adapter Plate GK2AF01

Dimensions (mm)

Mounting external operator
GV2AP0

Door cut-out

GV2M on panel
with GV2AF02 adapter plate

7.5 mm height compensation plate GV1F03

Sets of bus bars, GV2G445, GV2G454, GV2G472 with terminal block GV2G05

Sets of bus bars with terminal block GV1G09

Sets of bus bars GV2G245, GV2G254, GV2G272

    I P     I

GV2G445

0.16 x 1.8 in. (4 x 45 mm)

7.0 in. (179 mm)

1.8 in. (45 mm)

GV2G245

0.08 x 1.8 in. (2 x 45 mm)

3.5 in. (89 mm)

GV2G454

0.16 x 2.1 in. (4 x 54 mm)

8.1 in. (206 mm)

2.1 in. (54 mm)

GV2G254

0.08 x 2.1 in. (2 x 54 mm)

3.9 in. (98 mm)

GV2G472

0.16 x 1.8 in. (4 x 45 mm)

10.2 in. (260 mm)

2.8 in. (72 mm)

GV2G272

0.08 x 2.8 in.(2 x 72 mm)

4.6 in. (116 mm)

       

GV2G354

0.12 x 2.1 in. (3 x 54 mm)

6.0 in. (152 mm)

GV3P

Dimension

Mounting on rail AM1 DE200 or AM1 ED201

X1 = Electrical clearance (ISC max)
40 mm for Ue < 500 V; 50 mm for Ue < 690 V

Blocks GV AN●●, GV AD●●, GV AM11

Block GV3 AU●● and GV3 AS●●

Mounting on panel, using M4 screws

Mounting on pre-slotted mounting plate AM1PA

NOTE: Leave a space of 9 mm between 2 manual motor protectors: either an empty space or side-mounting add-on contact blocks.
Horizontal mounting is possible: please consult your regional sales office.

Feedback