TeSys™ Giga Contactors

Refer to Catalog MKTED210011EN

Lugs and Mounting

Lugs and Mounting for TeSys™ Giga Contactors and Overload Relays[1]

 

Reference

DZ2FG1
(includes 1 lug, (6 required))

DZ2FH1
(includes 1 lug, (6 required))

DZ2FJ1
(includes 1 lug, (6 required))

DZ2FK1
(includes 1 lug, (6 required))

DZ2FL6
(includes 6 lugs)

Rating

200

275

400

630

800

Wire range

6 to 3/0 AWG

6 to 300 MCM

4 to 500 MCM

2 to 600 MCM

2 to 600 MCM

For use with LC1

G115, G225

G115, G225

G265, G330,
G400, G500

G265, G330,
G400, G500

G265, G330,
G400, G500

G630, G800

G630, G800

For use with LR9

G115, G225

G115, G225

G500

G500

G500

G630

G630

Straight terminal extension mounting kit

LA9G3601, LA9G4601

LA9G3601, LA9G4601

LA9G3602, LA9G4602

N/A

N/A

N/A

N/A

Spreader bars mounting kit

LA9G3611, LA9G4611,
LA9G3711, LA9G4711

LA9G3611, LA9G4611,
LA9G3711, LA9G4711

LA9G3612,LA9G4612,
LA9G3712, LA9G4712

LA9G3612, LA9G4612,
LA9G3712, LA9G4712

LA9G3612,LA9G4612,
LA9G3712, LA9G4712

LA9G3714, LA9G4714

LA9G3714, LA9G4714

note

A compatible mounting kit is required.
 

Reference

AL400L61K3
(includes 3 lugs)

AL600LS52K3
(includes 3 lugs)

Al800M23K
(includes 3 lugs)

Al800P6K
(includes 3 lugs)

Rating (A)

400

400/600

800

800

Wire range

2 to 500 MCM (AL)
2 to 600 MCM (CU)

2/0 to 500 MCM (AL or CU)

3/0 to 500 MCM (AL or CU)

3/0 to 600 MCM (AL or CU)

For use with LC1

G115, G225

G265, G330
G400, G500

G265, G330
G400, G500

G630, G800

G630, G800

For use with LR9

G115, G225

G500

G500

G630

G630

Straight terminal extension mounting kit

LA9G3601, LA9G4601

N/A

N/A

N/A

N/A

Spreader bars mounting kit

LA9G3711, LA9G4711

LA9G3612, LA9G4612,
LA9G3712,LA9G4712

LA9G3612, LA9G4612,
LA9G3712,LA9G4712

LA9G3714, LA9G4714

LA9G3714, LA9G4714

note

A compatible mounting kit is required.

LA9G3601 Straight Bar

LA9G3611 Spreader Bar

LA9G3711 Spreader Bar

Giga Flexible Terminal Extensions

Flexible connecting bars to connect TeSys Giga High power contactors with MCCBs mounted in the same plane and orientation. These bars can be used along with Advanced or Standard version contactors. They help to get a quick and easy connection between contactor and MCCB with saving in installation time.

Giga Flexible Terminal Extensions for MCCBs

Description

Compatible with Contactors

To connect with PowerPacT MCCB

Quantity Set of

Reference

Flexible terminal extensions
3–pole

LC1G115...LC1G225

H-J Frame 3P, GV5PB 3

LA9G3111

LC1G265...LC1G500

L Frame 3P, GV6PB 3

LA9G3112

LC1G630...LC1G800

P Frame 3P 3

LA9G3113

Auxiliary Contact Modules

LAG8N113

Auxiliary contacts give an indication of the contactor status. They can be used for remote visual signaling, alarming, electrical locking, relay activation, and others.

Each contactor is equipped with 1 NO (normally open) and 1 NC (normally closed) auxiliary contact block as standard.

Mechanically linked mirror contacts

The NC (normally closed) contact of the auxiliary contact block is a mirror contact in conformity to IEC 60947–5–1. It is mechanically linked to reliably represent the state of the main power contacts and wherever auxiliary contact state reliability is essential.

The NC contact of the auxiliary contact cannot be closed at the same time as a normally open power contact.

Contact module compatibility

TeSys™ Giga auxiliary contact module is compatible with a range of TeSys Giga contactors. Each TeSys Giga contactor can be equipped with up to four auxiliary contact modules.

Electrical Characteristics

Characteristics

Rated thermal current (A)

10

Minimum load

1 mA at 17 V DC

Contact reliability

Failure rate <10

Type of connections:

  • Push-In

Auxiliary Contact Modules

Description

Terminal type

Types of contacts

Sold in lots of

Reference

Auxiliary contact module

Push-In

1 NO + 1 NC

1

LAG8N113P[2]

2 NO

1

LAG8N203P

Connection Kits and Mechanical Interlock

Star-Delta (Wye Delta) Connection Kits

Description

Suitable for:

For Line/Delta contactor

+ Star contactor

Reference

Connection kit: bars for Line/Delta Star contactor assembly

3-pole

LC1G115/LC1G225

LC1G115/LC1G225

LA9GQQ330

LC1G265/LC1G500

LC1G115/LC1G225

LA9GSQ330

LC1G265/LC1G500

LC1G265/LC1G500

LA9GSS330

LC1G630/LC1G800

LC1G265/LC1G500

LA9GTS330

LC1G630/LC1G800

LC1G630/LC1G800

LA9GTT330

3-pole
(with cable memory kit)

LC1G265/LC1G500

LC1G115/LC1G225

LA9GSQ331

LC1G630/LC1G800

LC1G265/LC1G500

LA9GTS331

note

RE17RMMWS timer to be used for Star-Delta starter application.

Reverser Connection Kits

Description

Suitable for:

Compatible with contactors

Reference

Connection kit: bars for reverser contactor assembly

3-pole

LC1G115/LC1G225

LA9G3760

LC1G265/LC1G500

LA9G3761

LC1G630/LC1G800

LA9G3762

Changeover Connection Kits

Description

Suitable for:

Compatible with contactors

Reference

Connection kit: bars for changeover contactor assembly

3-pole

LC1G115/LC1G225

LA9G3750

LC1G265/LC1G500

LA9G3751

LC1G630/LC1G800

LA9G3752

4-pole

LC1G115/LC1G225

LA9G4750

LC1G265/LC1G500

LA9G4751

LC1G630/LC1G800

LA9G4752

Mechanical Interlock

Description

Reference

Mechanical Interlock
(between the same frame sizes)

LC1G115 to 225 (3-Pole and 4-Pole)

LA9G970

LC1G265 to 500 (3-Pole and 4-Pole)

LC1G630 to 800 (3-Pole)

LA9G973

Mechanical Interlock
(between different frame sizes)

LC1G265 to 500 and LC1G115 to 225 (3-Pole and 4-Pole)

LA9G971

LC1G630 to 800 and LC1G265 to 500 (3-Pole)

LA9G972

Retrofit Bases

LA9GRFB1

LA9GRFB2

  • Suitable for 3–pole contactors

  • Retrofit bases to replace similar ratings of TeSys™ F contactors with TeSys™ Giga contactors

  • Enables quick and simple replacement in the existing installation

  • Two references to cover ranges from LC1F115 to F500

TeSys™ Giga retrofit bases are designed for integrating new TeSys™ Giga contactors into installations using TeSys F™ contactors. The retrofit bases help reduce replacement and reinstallation time when you upgrade your system with the new range of contactors. The retrofit bases come in two frame sizes.

Retrofit Bases

Description

Reference

Accessory used to replace TeSys™

LC1F115–225 replaced by LC1G115–225

LA9GRFB1

LC1F265–500 replaced by LC1G265–500

LA9GRFB2

LC1F630–800 replaced by LC1G630–800

LA9GRFB3[3]

Remote Wear Diagnostic (RWD) Module

LA9DRD10

Remote Wear Diagnostic (RWD) Module

Description

Reference

Remote wear diagnostic module for TeSys™ Giga contactor - 1 NO

LA9GRD10[4]

Remote wear diagnostic module for TeSys™ Giga contactor - 1 NC

LA9GRD01

TeSys™ F Contactors

Lugs for TeSys F Contactors

Contactor
Type LC1

Cable Size
AWG Range

Lug Kit[5]
(Quantity of 6)

Individual Lug
(Quantity of 1)

F780

4 x 1/0 to 750 MCM

DZ2FX6

Footnotes

  1. See MKTED210011EN for additional accessories.
  2. Always supplied with TeSys™ Giga LC1G contactors (fitted to the right side lateral face).
  3. Available 2Q 2022.
  4. Remote wear diagnostic (RWD) module can be installed and used only in the Advanced contactor version.
  5. For additional options and accessories, see MKTED210011EN.
Feedback