TeSys™ F Non-Reversing Contactors

Refer to Catalog MKTED210011EN

TeSys™ F Contactors, Dimensions

LC1F780, F7804

X1: Minimum clearance according to the operational voltage and the breaking capacity.

1) Overall length (3 poles).
2) Overall length (4 poles).
* Minimum distance required for coil removal.

Voltage (V)

200–500 V

690–1000 V

X1 in mm

30

35

     

LC1F780 mounting

LC1F7804 mounting

LC1 F1000, LC1 F1400, LC1 F1700 and LC1 F2100

X1: Minimum clearance according to the operational voltage and the breaking capacity.

1) Minimum distance required for coil removal.

Voltage (V)

200–500 V

690–1000 V

X1 in mm

90

100

Feedback