TeSys™ Deca Contactors

Refer to Catalog MKTED210011EN

TeSys™ Deca Electronic Timers and Interface Modules

LA4DFB

The following accessories require use of cabling accessories (LAD4BB●●) for proper mounting. See Bidirectional Diode Coil Suppressor for illustration.

Electronic Serial Timer Modules

Type

Operational Voltage [1]

Time Delay

Catalog Number

24–250 Vac

100–250 Vac

On-delay

LC1D09–D65A

LC1D80–D150A

0.1–2 s

LA4DT0U

1.5–30 s

LA4DT2U

25–500 s

LA4DT4U

LAD9ET1S

LADN22S

LU9ET1S

Interface Modules[2]

Interface Type [3]

Operational Voltage

Input Voltage

Catalog Number

24–250 Vac

100–250 Vac

Relay

LC1D09–D150

24 Vdc

LA4DFB

Solid State

LC1D09–D65A

LC1D80–D115

24 Vdc

LA4DWB

TeSys™ Safety-Chain Identification System

Description

Compatibility

Package Qty

Catalog Number

Red retrofit contactor safety cover

LC1D09–D65A,
CAD32, CAD50

10

LAD9ET1S

LC1D80

1

LAD9ET3S

LC1D115A, D150A, LC1DT200A

1

LAD9ETSS

Red auxiliary contact block,
2 N.O. + 2 N.C.

LC1D09–D150,
CAD32, CAD50

1

LADN22S

Footnotes

  1. For 24 V operation, the contactor must be fitted with a 21 V coil: coil voltage code Z5 for 50 Hz; Z6 for 60 Hz; and ZD for DC.
  2. For additional voltage and accessory options, see Catalog MKTED210011EN. Check with local sales office for availability.
  3. Adapter required for D09–D65A, see Cabling Accessories.
Feedback