TeSys™ Deca Enclosed Starters and Combination Starters

Refer to Catalog MKTED210011EN

TeSys™ Deca Non-Combination Starter Dimensions

Non-Combination Starter Dimensions [1]

Non-Combination Starters

Type 1

Type 12/3R

Non-Reversing

Reversing

A

B

C

D

E

F

G

H

J

K

D

E

D09-32

 6.77

10.04

6.25

5.38

 9.00

1–1.25

0.5–0.75

1–0.25

0.5–0.75

5.38

11.37

D40-65

D09-32

 8.66

10.83

7.21

7.25

 9.75

1.25–1.5

0.5–0.75

1–1.25

1–0.25

0.5–0.75

5.38

12.15

Footnotes

  1. All dimensions in inches.
Feedback