TeSys™ GV Manual Starters and Protectors

Refer to Catalog MKTED210011EN

TeSys Power Motor Circuit Breakers Dimensions

BV4 With Toggle

With EverLink Connector

 

With Crimp Lug Connector

 

GV4PB

With EverLink Connector

 

With Crimp Lug Connector

 

SDx Module

 

BV4 and GV4PB With Extended Rotary Handle

Front extended rotary handle GV4APN01, GV4APN02, GV4APN04

Front and side extended rotary handle, door/side panel cut-out

Front and side extended rotary handle

IP65, door panel cut-out

IP54, door/side panel cut-out

GV5PB and GV6PB Motor Protective Circuit Breakers

Circuit Breaker Frame

Dimensions — Inches

A

B

C

D

E

F

G

GV5PB150 6.40 4.12 2.87 4.36 0.74 1.92 1.38
GV5PB250 7.52 4.12 2.87 5.00 1.30 4.92 1.38
GV6PB 13.38 5.51 3.75 6.61 2.22 7.87 1.77
GV5PB   GV6PB
 
Feedback