TeSys™ Deca Overload Relays

Refer to Catalog MKTED210011EN

TeSys™ Deca Thermal Overload Relay Dimensions

LRD01–35

Independent mounting on 1.97 in. (50 mm) centers or on rail AM1DP200 or DE200

Independent mounting on 4.33 in. (110 mm) centers

LRD04L–32L

Independent mounting on 1.97 in. (50 mm) centers or on rail AM1DP200 or DE200

Independent mounting on 4.33 in. (110 mm) centers

AM1

DP200

DE200

       

d

0.08 (2)

0.37 (9.5)

       

LRD313–365

Mounting on rail AM1D●200 or ED200

Panel mounting

Mounted on plate AM1P

With terminal block LAD96560

 

Outgoing terminal block not shown

 
 

AM1

DP200

DE200

ED200

     

d

0.08 (2)

0.37 (9.5)

0.37 (9.5)

   

LRD01–35 and LRD313–365

Remote tripping or electrical reset

(1) Can only be mounted on RH side of relay

LR9D01–D32

LR9D110S

 

LRD3●●● and LR2D35●●

Independent mounting on 1.97 in. (50 mm) centers or on rail AM1DP200 or DE200

LRD3●●●, LR2D35●●, and LR9D5

Remote tripping or electrical reset

AM1

DP200

DE200

  (1) Can be mounted on RH or LH side of relay LRD3●●●, LR2D35●●, or LR9D

d

0.08 (2)

0.37 (9.5)

       

LRD3●●●

Adapter for door-mounted operator

c: adjustable from 0.67 to 4.72 (17 to 120)

       

LRD, LRD313–365, LRD04–32L, LR9D5, and LR9D6

“Reset” by flexible cable

LA7D305 and LAD7305

Mounting with cable straight

 

Mounting with cable bent

e: up to 1.18 (20)

 

e: up to 1.18 (20)

c: up to 21.65 (550)

       
Feedback