TeSys™ K Contactors and Overload Relays

Refer to Catalog MKTED210011EN

TeSys™ K Non-Reversing Mini-Contactors

 

LC1K09

 

LP4K09

Mini-Contactors with AC Operating Coils

Maximum Horsepower Ratings

Maximum Current (A)

UL General

Purpose (A)

Type of Connection

Auxiliary Contacts

Catalog Number [1][2]

Single-Phase

Three-Phase

Inductive AC3

Resistive AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

0.5

1

1.5

1.5

3

3

6

20

10

Screw-clamp

1

LC1K0610●●

1

LC1K0601●●

0.5

1.5

2

3

5

5

9

20

20

Screw-clamp

1

LC1K0910●●

1

LC1K0901●●

1

2

3

3

7.5

10

12

20

20

Screw-clamp

1

LC1K1210●●

1

LC1K1201●●

4-Pole Mini Contactor

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

4

LC1K09004● ●

2

2

LC1K09008●●

1

2

3

3

7.5

10

12

20

20

Screw-clamp

4

LC1K12004● ●

4-Pole Mechanically Interlocked Contactors

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

4

LC2K09004●●

1

2

3

3

7.5

10

12

20

20

Screw-clamp

4

LC2K12004●●

Coil Voltage Codes for AC Contactors

Vac 50/60 Hz

24

110

120

230/240

Code

B7

F7

G7

U7

Mini-Contactors with 24 Vdc Operating Coils 

Maximum Horsepower Ratings

Maximum Current (A)

UL General Purpose (A)

Type of
Connection

Auxiliary
Contacts

Catalog Number [2]

Single-Phase

Three-Phase

Inductive
AC3

Resistive
AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

0.5

1

1.5

1.5

3

3

6

20

10

Screw-clamp

1

LP1K0610BD

1

LP1K0601BD

0.5

1.5

2

3

5

5

9

20

20

Screw-clamp

1

LP1K0910BD

1

LP1K0901BD

1

2

3

3

7.5

10

12

20

20

Screw-clamp

1

LP1K1210BD

1

LP1K1201BD

4-Pole Mini Contactor

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

4

LP1K09004BD

2

2

LP1K09008BD

1

2

3

3

7.5

10

12

20

20

Screw-clamp

4

LP1K12004BD

4-Pole Mechanically Interlocked Contactors

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

4

LP2K09004BD

1

2

3

3

7.5

10

12

20

20

Screw-clamp

4

LP2K129004BD

Mini-Contactors with Low-Consumption 24 Vdc Operating Coil (includes built-in transient suppression) [3]

Maximum Horsepower Ratings

Maximum Current (A)

UL General Purpose (A)

Type of
Connection

Auxiliary
Contacts

Catalog Number
[2]

Single-Phase

Three-Phase

Inductive AC3

Resistive AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

0.5

1

1.5

1.5

3

3

6

20

10

Screw-clamp

1

LP4K0610BW3

1

LP4K0601BW3

0.5

1.5

2

3

5

5

9

20

20

Screw-clamp

1

LP4K0910BW3

1

LP4K0901BW3

1

2

3

3

7.5

10

12

20

20

Screw-clamp

1

LP4K1210BW3

1

LP4K1201BW3

TeSys™ K Overload Relays

LR2K0316

 
 
 

Overload Relays for 3-Pole Contactors with Screw-Clamp Terminals

Current Setting Range (A)

Catalog Number

0.11 to 0.16

LR2K0301

  LR2K overload relays:
  • AC or DC protection

  • Ambient compensated bimetallic

  • Class 10

  • Single phase sensitivity

  • Manual or auto reset

  • Full load current dial

0.16 to 0.23

LR2K0302

0.23 to 0.36

LR2K0303

0.36 to 0.54

LR2K0304

0.54 to 0.8

LR2K0305

0.8 to 1.2

LR2K0306

1.2 to 1.8

LR2K0307

1.8 to 2.6

LR2K0308

2.6 to 3.7

LR2K0310

3.7 to 5.5

LR2K0312

5.5 to 8

LR2K0314

8 to 11.5

LR2K0316

10 to 14

LR2K0321 [4]

E164862
CCN NLDX
(screw terminals)

E164862
CCN NLDX2
(slip-on and solder-pin terminals)

LR43364
Class 3211 04

Accessories: TeSys™ K Contactors and Accessories

Dimensions: TeSys K Contactor Dimensions

TeSys™ K Reversing Mini-Contactors

LC2K0910 LP2K0910

AC Operating Coils

Maximum Horsepower Ratings

Maximum Current (A)

Continuous Current Rating (A)
UL General Purpose (A)

Type of

Connection

Auxiliary

Contacts

Catalog Number [5][6]

Single-Phase

Three-Phase

Inductive AC3

Resistive AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

1/2

1

1.5

1.5

3

3

6

20

10

Screw-clamp

1

LC2K0610●●

1

LC2K0601●●

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

1

LC2K0910●●

1

LC2K0901●●

1

2

3

3

7.5

10

12

20

20

Screw-clamp

1

LC2K1210●●

1

LC2K1201●●

Coil Voltage Codes for AC Contactors

Vac
50/60 Hz

24

110

120

230/

240

Code

B7

F7

G7

U7

DC Operating Coils

Maximum Horsepower Ratings

Maximum Current (A)

Continuous Current Rating (A)
UL General Purpose (A)

Type of

Connection

Auxiliary

Contacts

Catalog Number [6]

Single-Phase

Three-Phase

Inductive AC3

Resistive AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

1/2

1

1.5

1.5

3

3

6

20

10

Screw-clamp

1

LP2K0610BD

1

LP2K0601BD

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

1

LP2K0910BD

1

LP2K0901BD

1

2

3

3

7.5

10

12

20

20

Screw-clamp

1

LP2K1210BD

1

LP2K1201BD

Footnotes

  1. Complete the catalog number with the coil voltage from (for example LC1K0610G7).
  2. For additional terminal options and coil voltage/consumption options, see Catalog MKTED210011EN. Check with local sales office for availability.
  3. 1.8 W inrush.
  4. Not UL Listed.
  5. Complete the catalog number with the coil voltage code from Coil Voltage Codes for AC Contactors (for example, LC2K0610G7).
  6. For additional terminal options and coil options, see Catalog MKTED210011EN. Check with local sales office for availability.
  7. 3 W inrush.
Feedback