TeSys™ Deca Reversing Contactors

Refer to Catalog MKTED210011EN

TeSys™ Deca Reversing Contactor Dimensions

Reversing Contactor Dimensions

LC2D09–D38
2 x LC1D09 to D38

LC2DT20 to DT40
2 x LC1 DT20 to DT40

 

LC2 or
2 x LC1

a

b

c [1]

e1

e2

G

 

LC2 or
2 x LC1

a

b

c

G

in. (mm)

in. (mm)

in. (mm)

in. (mm)

in. (mm)

in. (mm)

in. (mm)

in. (mm)

in. (mm)

in. (mm)

D09 to D18
(AC Coil)

3.54 (90)

3.03 (77)

3.38 (86)

0.16 (4)

0.06 (1.5)

3.14 (80)

DT20 and DT25
(AC Coil)

3.54 (90)

3.34 (85)

3.62 (92)

3.14 (80)

D093 to D123
(AC Coil)

3.54 (90)

3.9 (99)

3.38 (86)

3.14 (80)

DT32 and DT40
(AC Coil)

3.54 (90)

3.58 (91)

3.9 (99)

3.14 (80)

D09 to D18
(DC Coil)

3.54 (90)

3.03 (77)

3.74 (95)

0.16 (4)

0.06 (1.5)

3.14 (80)

DT20 and DT25
(DC Coil)

3.54 (90)

3.34 (85)

4 (102)

3.14 (80)

D093 to D123
(DC Coil)

3.54 (90)

3.9 (99)

3.74 (95)

3.14 (80)

DT32 and DT40
(DC Coil)

3.54 (90)

3.58 (91)

4.29 (109)

3.14 (80)

D25 to D38
(AC Coil)

3.54 (90)

3.34 (85)

3.62 (92)

0.35 (9)

0.20 (5)

3.14 (80)

c, e: includes cabling

D183 to D383
(AC Coil)

3.54 (90)

3.9 (99)

3.62 (92)

3.14 (80)

         

D25 and D32
(DC Coil)

3.54 (90)

3.34 (85)

3.98 (101)

0.35 (9)

0.20 (5)

3.14 (80)

         

D183 to D383
(DC Coil)

3.54 (90)

3.9 (99)

3.98 (101)

3.14 (80)

         

e1 and e2: includes cabling

           

LC2D40A to D65A
2 x LC1D40A to D65A

LC2D80 and D95
2 x LC1D80 and D95 (AC Coil)

2 x LC1D80 and D95 (DC Coil)

   

LC2 or 2 x LC1

a

b

c

e1

e2

G

G1

 

2 x LC1

a

b

c

e1

e2

G

G1

in. (mm)

in. (mm)

in. (mm)

in. (mm)

in. (mm)

in. (mm)

in. (mm)

in. (mm)

in. (mm)

in. (mm)

in. (mm)

in. (mm)

in. (mm)

in. (mm)

D80 and D95

7.17 (182)

5 (127)

6.22 (158)

0.51 (13)

2.24 (57)

3.78 (96)

D80 and D95

8.15 (207)

5.0 (127)

8.46 (215)

0.51 (13)

0.79 (20)

3.78 (96)

4.37 (111)

D80004

8.15 (207)

5 (127)

6.22 (158)

0.79 (20)

2.8 (71)

4.37 (111)

c, e1 and e2: includes cabling.

c, e1, and e2: includes cabling

     

2 x LC1D115A and D150A




Footnotes

  1. With safety cover, without add-on block.
Feedback