TeSys island Load Management System

Refer to Catalog MKTED210011EN

TeSys island Load Management System

TeSys island is an innovative digital load management solution—providing data for higher machine efficiency and ease of servicing, and allowing faster time to market.

TeSys island is a modular, multifunctional system providing integrated functions inside an automation architecture, primarily for the direct control and management of low-voltage loads. TeSys island can switch, help protect, and manage motors and other electrical loads up to 40 hp, 80 A installed in an electrical control Panel.

This system is designed around the concept of TeSys™ avatars.

These avatars:

  • are the functional object representing a logical function of the physical module with pre-defined logic

  • determine the configuration of the island.

The logical aspects of the island are managed with software tools, covering all phases of product and application lifecycle: design, engineering, commissioning, operation, and maintenance.

         
1 Bus Coupler   5 Power interface module
2 Analog I/O module   6 Standard Starter
3 Digital I/O module   7 SIL Starter
4 Voltage interface module   9 SIL interface module

The physical island consists of a set of devices installed on a single DIN rail controlling loads, monitoring data, diagnostics information and connected together with a ribbon cable providing the internal communication between modules.

The external communication with the automation environment is made via a single coupler module, and the island is seen as a single node on the network. The other modules include starters, power interface modules, analog and digital I/O modules, voltage interface modules, and SIL interface modules, covering a wide range of operational functions.

Refer to Catalog LVCATISL

Product References

The TeSys island load management system consists of a bus coupler along with other starters and modules as needed to build an “island” of load management, monitoring & control functions. It is recommended to use the online EcoStruxure Motor Control Configurator to ensure proper application and sizing.


Scan the QR code to access our online
EcoStruxure Motor Control Configurator

TPRBCEIP

Bus Couplers

Designation

Upstream PLC protocol

Service Port protocol

Product Reference

Weight (kg)

TeSys island Bus Coupler EtherNet/IP–Modbus TCP Ethernet TCP/IP

TPRBCEIP

0.204
PROFINET Ethernet TCP/IP

TPRBCPFN

0.204
PROFIBUS Ethernet TCP/IP

TPRBCPFB

0.204












TPRST009

3-Pole Starters

Maximum Horsepower Ratings

Product Reference

Weight (kg)

Single-Phase

Three-Phase

Continuous Current Rating (A)
UL General Purpose (A)

115 V

230 V

200 V

230 V

460 V

575 V

1/3

1

2

2

5

5

15

TPRST009

0.656

2

3

7 1/2

7 1/2

15

20

30

TPRST025

0.718

2

5

10

10

20

25

40

TPRST038

0.718

5

10

20

20

40

50

80

TPRST065

1.248

5

10

20

20

40

50

80

TPRST080

1.248

TPRS025

 

TPRSM001

 

TPRVM001

 

TPRDG4X2

3-Pole SIL Starters

Maximum Horsepower Ratings

Product Reference

Weight (kg)

Single-Phase

Three-Phase

Continuous Current Rating (A)
UL General Purpose (A)

115 V

230 V

200 V

230 V

460 V

575 V

1/3 1 2 2 5 5 15

TPRSS009

0.656
2 3 7 1/2 7 1/2 15 20 30

TPRSS025

0.718
2 5 10 10 20 25 40

TPRSS038

0.718
5 10 20 20 40 50 80

TPRSS065

1.248
5 10 20 20 40 50 80

TPRSS080

1.248

3-Pole Power Interface Modules (PIM) Starters

Continuous Current Rating (A)
UL General Purpose (A)

Product Reference

Weight (kg)

15

TPRPM009

0.255
40

TPRPM038

0.255
80

TPRPM080

0.425

SIL Interface Module

Designation

Voltage (Vdc)

Product Reference

Weight (kg)

TeSys island SIL interface module (SIM) 24

TPRSM001

0.159

Voltage Interface Module (VIM)

Designation

Phase

Voltage (V)

Frequency (Hz)

Product Reference

Weight (kg)

TeSys island Voltage interface module (SIM) 1P/3P 100 to 690 50–60

TPRVM001

0.159

Digital I/O Module

Designation

Input Vdc

Output A / Vdc

Frequency (Hz)

Product Reference

Weight (kg)

TeSys island DG—Digital 4I/2O Module 24 0.5 / 24 50–60

TPRDG4X2

0.136

Analog I/O Module

Designation

Inputs

Output

Product Reference

Weight (kg)

mA dc

Vdc

mA dc

Vdc

TeSys island—Analog 2I/2O Module 0–20 –10 to +10 0–20 –10 to +10

TPRAN2X1

0.172
40–20 0–10 4–20 0–10
Feedback