TeSys™ Deca Series 9–150 Amperes

Refer to Catalog MKTED210011EN

TeSys™ Deca Non-Reversing Contactors

TeSys Deca Contactor

The TeSys™ Deca Control Series of contactors (formerly known as TeSys D) provides high reliability and performance in a modern, modular approach. TeSys Deca contactors are UL approved to 100 hp 480 V and 160 amperes continuous current. In addition, they provide a modern appearance with new features such as multi-standard screw terminals that accommodate flat, Phillips and Pozidriv screwdrivers, as well as the new UL60335 approved plastics with greater endurance in the presence of heat or fire.

TeSys Deca Contactors — 3 or 4 Pole, Screw Terminal Connections

Maximum Horsepower Ratings

Maximum Current (A)

UL General Purpose (A)

No. of Poles

Instantaneous
Auxiliary
Contacts

Catalog
Number [1][2]

Single-Phase

Three-Phase

Inductive
AC3

Resistive
AC1

N.O.

N.C.

N.O.

N.C.

115 V

230 V

200 V

230 V

460 V

575 V

1/3

1

2

2

5

7.5

9

20

25

3

0

1

1

LC1D09●●

4

LC1DT20●●

2

2

LC1D098●●

1/2

2

3

3

7.5

10

12

25

25

3

0

1

1

LC1D12●●

4

LC1DT25●●

2

2

LC1D128●●

1

3

5

5

10

15

18

32

32

3

0

1

1

LC1D18●●

4

LC1DT32●●

2

2

LC1D188●●

2

3

7.5

7.5

15

20

25

40

40

3

0

1

1

LC1D25●●

4

LC1DT40●●

2

2

LC1D258●●

2

5

10

10

20

25

32

50

50

3

0

1

1

LC1D32●●

2

5

10

10

20

25

38

3

0

1

1

LC1D38●●

3

5

10

10

30

30

40

60

60

3

0

1

1

LC1D40A●●

4

0

0

LC1DT60A●●

3

7.5

15

15

40

40

50

80

70

3

0

1

1

LC1D50A●●

5

10

20

20

40

50

65

80

3

LC1D65A●●

4

0

0

0

LC1DT80A●●

7.5

15

25

30

60

60

80

125

110

3

0

1

1

LC1D80●●

4

0

0

LC1D80004●●

2

2

LC1D80008●●

7.5

15

25

30

60

60

95

3

0

1

1

LC1D95●●

30

40

75

100

115

200

160

3

0

1

1

LC1D115A●●

40

50

100

125

150

3

LC1D150A●●

4

0

0

LC1DT200A●●

TeSys Deca Coil Voltage Codes

Contactor

D09–D38

D40A-D65A

D80–D95

D115–D150

AC 50/60 Hz

24 V

B7

B7

B7

110 V

F7

F7

F7

120 V

G7

G7[3]

G7

240 V U7 U7 U7

480 V T7 T7[3] T7

AC/DC

24–60 V

BNE

BNE

BNE

48–130 V

EHE

EHE

EHE

100–250 V

KUE

KUE

KUE

200–500 V

LSE

DC

24 V

BL

BBE

BD

Definite Purpose Ratings, 3-Phase, Breaking All Lines, 100,000 Cycles
(Hermetic Refrigeration Compressor, AC-8a)

Device

FLA

LRA

240 V

480 V

600 V

LC1D09 (AC coil only)

9

54

45

36

LC1D12 (AC coil only)

12

72

60

48

LC1D18 (AC coil only)

18

108

90

72

LC1D25 (AC coil only)

25

150

125

100

LC1D32 (AC coil only)

32

192

160

128

LC1D40A

40

240

200

160

LC1D50A

50

300

250

200

LC1D65A

65

390

325

260

LC1D80

75

450

375

300

LC1D115

115

690

575

460

LC1D150

150

900

750

600

TeSys™ Deca Overload Relays

LRD07 LR9D32

TeSys™ Deca Overload Relays—Ambient Compensated, Bimetallic, Direct Mounting

Current Setting
Range (A)

For Direct Mounting
to LC1D/LC2D...

Class 10 with
Single-Phase
Sensitivity

Class 10 without
Single-Phase
Sensitivity

Class 20 with
Single-Phase
Sensitivity

Class 20 without
Single-Phase
Sensitivity

0.10–0.16

D09–D38

LRD01

LR3D01

0.16–0.25

LRD02

LR3D02

0.25–0.40

LRD03

LR3D03

0.40–0.63

LRD04

LR3D04

0.63–1

LRD05

LR3D05

LRD05L

1–1.6

LRD06

LR3D06

LRD06L

1.6–2.5

LRD07

LR3D07

LRD07L

LR3D07L

2.5–4

LRD08

LR3D08

LRD08L

LR3D08L

4–6

LRD10

LR3D10

LRD10L

LR3D10L

5.5–8

LRD12

LR3D12

LRD12L

LR3D12L

7–10

LRD14

LR3D14

LRD14L

LR3D14L

9–13

D12–D38

LRD16

LR3D16

LRD16L

LR3D21L

12–18

D18–D38

LRD21

LR3D21

LRD21L

LR3D21L

16–24

D25–D38

LRD22

LR3D22

17–24

D25–D38

LRD22L

LR3D22L

23–32

D25–D38

LRD32

LR3D32

LRD32L

LR3D32L

30–38

D32–D38

LRD35

LR3D35

9-13

D40A–D65A

LRD313

LR3D313

LRD313L

12-18

D40A–D65A

LRD318

LR3D318

LRD318L

17-25

D40A–D65A

LRD325

LR3D325

LRD325L

23-32

D40A–D65A

LRD332

LR3D332

LRD332L

30-40

D40A–D65A

LRD340

LR3D340

LRD340L

37-50

D40A–D65A

LRD350

LR3D350

LRD350L

48-65

D40A–D65A

LRD365

LR3D365

LRD365L

17-25

D40–D95

LRD3322

LR3D3322

LR2D3522

LR3D3522

23-32

D40–D95 [4]

LRD3353

LR3D3353

LR2D3553

LR3D3553

30-40

D40–D95 [4]

LRD3355

LR3D3355

LR2D3555

LR3D3555

37-50

D50–D95 [4]

LRD3357

LR3D3357

LR2D3557

LR3D3557

48-65

D50–D95 [4]

LRD3359

LR3D3359

LR2D3559

LR3D3559

55–70

D65–D95

LRD3361

LR3D3361

LR2D3561

LR3D3561

63–80

D65–D95

LRD3363

LR3D3363

LR2D3563

LR3D3563

80–104

D95

LRD3365

80–104

D115A–D150A

LRD4365

95–120

D115A–D150A

LRD4367

110–140

D150A

LRD4369

TeSys Deca Electronic Overload Relays 01 to 32 Amperes

Current Setting Range (A)

For Direct Mounting Beneath Contactor LC1D/LC2D

Class 5/10/20/30 Selectable

0.1–0.5

D09–D38

LR9D01

0.4–2

D09–D38

LR9D02

1.6–8

D09–D38

LR9D08

6.4–32

D09–D38

LR9D32

TeSys Deca Electronic Overload Relays 60 to 150 Amperes

Current Setting Range (A)

For Direct Mounting Beneath Contactor LC1

Class 10

Class 20

Class 10/20 Selectable

60–100

D115A–D150A

LR9D5367

LR9D5567

LR9D67

90–150

D115A–D150A

LR9D5369

LR9D5569

LR9D69

TeSys Deca contactor accessories: Mechanical Latch Blocks with Manual or Electrical Unlatch (TeSys D only)

TeSys Deca overload relay accessories: TeSys D Overload Relay Accessories

TeSys Deca replacement coils: TeSys™ D—AC Coils

Dimensions: TeSys™ D Contactors, AC and DC Coil to TeSys™ D Thermal Overload Relay Dimensions

E164862

CCN NLDX

LR43364

Class 3211 04

TeSys™ Deca Reversing Contactors

Each 3-pole device is pre-wired with line and load side power wiring for reversing applications. Each 4-pole device is prewired with load side power wiring.

TeSys Deca Mechanically-Interlocked Reversing Contactors

 

Maximum Horsepower Ratings

Maximum Current (A)

UL General Purpose (A)

No. of
N.O. Power Poles

Built In Auxiliary Contacts
(per contactor)

Catalog Number
[5][6][7]

Single-Phase

Three-Phase

Inductive AC3

Resistive AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

LC2D09B7

1/3

1

2

2

5

7.5

9

20

25

3

1

1

LC2D09 ●●

1/2

2

3

3

7.5

10

12

25

25

3

1

1

LC2D12 ●●

1

3

5

5

10

15

18

32

32

3

1

1

LC2D18 ●●

2

3

7.5

7.5

15

20

25

40

40

3

1

1

LC2D25●●

2

5

10

10

20

25

32

50

50

3

1

1

LC2D32●●

2

5

10

10

20

25

38

3

1

1

LC2D38●●

3

5

10

10

30

30

40

60

60

3

1

1

LC2D40A●●

3

7.5

15

15

40

40

50

80

70

3

1

1

LC2D50A●●

5

10

20

20

40

50

65

80

3

1

1

LC2D65A●●

7.5

15

25

30

60

60

80

125

110

3

1

1

LC2D80●●

7.5

15

25

30

60

60

95

3

1

1

LC2D95●●

E164862

CCN NLDX

LR43364

Class 3211 04

Footnotes

  1. Complete the catalog number by adding the coil voltage code from TeSys Deca Coil Voltage Codes for example, LC1D09G7).
  2. For additional terminal options and coil options, see Catalog MKTED210011EN. Check with local sales office for availability.
  3. Contactors LC1D40A…80A, LC1DT60A and LC1DT80A for this coil voltage are 60 Hz only.
  4. Direct Mount to old D2 style D40 to D65 (no Everlink terminations) and to D80 and D95 only.
  5. Includes mechanical interlock without electrical contacts. Installer to complete wiring for electronically interlocking contactor operating coils by using a N.C. auxiliary contact integrated in the contactor or optional LADN or LAD8N auxiliary contact block.
  6. Complete the catalog number by adding the coil voltage code from TeSys Deca Coil Voltage Codes (for example, LC2D09KUE).
  7. For additional terminal options and coil voltage/consumption options, see Catalog MKTED210011EN. Check with local sales office for availability.
Feedback