Wireless Remote Control System

Refer to Catalog DIA5ED2140103EN

Harmony® eXLhoist




Front view of ZART8LS remote device

 

Rear view of remote device

 

Remote Control Device Description

  Front View
  1 Rubber cover
  2 Stop button
  3 LED 2 (red)
  4 LED 4 (red)
  5 LED 1 (red)
  6 LED 3 (red)
  7 Top LED (red, green)
  8 Button 1
  9 Button 3
  10 Button 5
  11 Button 7–left start button
  12 Button 2
  13 Button 4
  14 Button 6
  15 Button 8–right start button
  Rear View
  16 Rubber protection cover
  17 Battery pack
     




Front view of base station

 

Internal board view of base station

 

Base Stataion

    Front View
    1 4 x Ø5 mm/0.20 in. holes for standard mounting on a support
    2 4 x screws to maintain the cover of the receiver
    3 2 x cable glands for cables Ø 6...13 mm/0.25...0.50 in.
    Internal Board View
    4 Stop relays
    5 Relays R1 ...R4
    6 Relay LEDs (red)
    7 Stop relay LED (red)
    8 Power LED (yellow)
    9 Radio module
    10 Function button (cancel)
    11 Select button (OK)
    12 Function LEDs (8 = red, 9 = yellow, 10 = green, 11 = orange)
    13 Terminal block for input power
    14 PLd (Performance Level d) status LED




Expansion board view of base station

  Expansion Board View
  15 Relays R6...R11
  16 Relay LEDs (red)
  17 Communication LED (green)
     

Remote Control Device and Base Station

ZART8LS

ZARB10WS

Remote Control Device

Description

Characteristics

Reference

Weight
kg/lb

Motion push buttons

Auxiliary push buttons

Standard

MBC[1]

With LEDs 6 1

ZART8LS

0.300/0.661

Base Station

Description

Characteristics

Power Supply (V)

Reference

Weight
kg/lb

Outputs

Inputs

Standard

MBC[1]

Wired connection cable gland

10 relays + 2 safety relays

48–240

ZARB10WS

0.430/0.947

Wired connection (pre-wired with 1.5 m/4.92 ft cable)

10 relays + 2 safety relays

48–240

ZARB10WSP

0.880/1.940

Accessories

ZARC701

ZARC702

ZARC703

ZARC705

ZARC706

ZARC707

Accessories

Description 

Characteristics

Reference

Weight kg/lb

Multi-charger power supply 6W, 5 Vdc /1.2 A (for ZARC702 Li-Ion rechargeable battery only) 100–240 V power supply

ZARC701

0.100/0.220
Li-Ion rechargeable battery with battery table charger 83 x 46 mm/ 3.268 x 1.811 in.

ZARC702

0.050/0.110
Battery pack for 3 x AAA (batteries not included) 83 x 46 mm/ 3.268 x 1.811 in.

ZARC704

0.020/0.044
Battery table charger, (for ZARC702 Li-Ion rechargeable battery only) 5 Vdc power supply

ZARC703

0.120/0.265
Front label cover for ZART8LS push buttons 120 x 60 mm/ 4.724 x 2.362 in.

ZARC705

0.005/0.011
Rubber protection cover for ZART8LS Rubber material, black

ZARC706

0.107/0.24
Shoulder belt to support ZART8LS Nylon material, black

ZARC707

0.130/0.29


 
 

ZARTxx + ZARB05WSP

Transmitter — Pocket Remote

Description Battery Number of Pushbuttons Reference Weight
kg/lb
Single-step pushbutton 2 x 1.5 V AAA/LR06 Alkaline[2] 3

ZART03

0.135/0.298
4

ZART04

6

ZART06

8

ZART08

10

ZART10

Receiver — Pocket Remote

Description Relay outputs Power supply
V
Reference Weight
kg/lb
Wired connection (pre-wired with 1.5 m/4.92 ft cable) 5 relays 12–24

ZARB05WSP

0.400/0.882
11 relays 12–24

ZARB11WSP



ZARC620

Accessories — Pocket Remote

Description For use with Sold in lots of [3] Reference Weight
kg/lb
Customizable label kit for remote transmitter66 x 114 mm/2.60 x 4.49 in. ZART03, ZART04,
ZART06, ZART08,
ZART10
1

ZARC620

[4]
0.135/0.298

Footnotes

  1. MBC: Multi base control (tandem).
  2. 2 batteries are included in packaging.
  3. Pack consists of 5 sheets of label kit.
  4. 1 polyester base layer for graphic printing, 1 set of unique legends.
Feedback