Type BW Pendant Stations

Refer to Catalog 9001CT1001

Type BW Pendant Stations and Accessories

This pre-assembled, two-button station now comes complete with internal and external strain relief. Oversized finger grips on the rear of the enclosure make it easy to grip and operate.

  • Well suited for standard hoist applications

  • Push button legend inserts

  • Field-installable mushroom button

  • Full cover gasket, to exclude harmful contaminants

BW90 and BW100 Pendant Stations – with cord connector and strain relief

Description

Legend Insert

Markings

Mechanical

Interlock

Enclosure Color

Contact Symbol

Replacement Interior [1]

Yellow

Red

9001 Type

Contact
Symbol

BW90 / BW100

Single Speed

Up-Down

Yes

BW92Y

146

BOC368

146

Forward-Reverse

Yes

BW93Y

146

BOC368

146

On-Off [2]

Yes

BW94Y

10

147

Start-Stop

No

BW95Y

145

25

Start-Stop [2]

Yes

BW96Y

10

147

On-Off [2]

No

146

25

Up-Down

Yes

BW98Y

100

without Inserts

Yes

BW90YU

147

25

without Inserts

No

BW91YU

25

25

without Inserts [2]

Yes

147

147

Two Speed

without Inserts

Yes

BW100YU

BW100RU

150

150

Up-Down

Yes

BW102Y

150

150

Hanger Brackets

Description

Form

Y236

External Bracket (cannot be field installed)

Y236

Strain Relief Replacement

Description

Type

BWSR

Strain Relief Replacement

BWSR

Interchangeable Legend Inserts for Type BW Pendant Stations[3]

Marking

Type

Forward

B255

Reverse

B256

Up

B253

Down

B254

Replacement Enclosures

Description

Color

Type

Box & Cover

with 4 screws

Yellow

BWRY

Red

BWRR

Black

BWRB

Electrical Contact Ratings [4]

AC—NEMA B600

DC—NEMA P600

Volts

Inductive

35% Power Factor

Resistive

75% Power Factor

Volts

Inductive and Resistive

Make

Break

Continuous
Carrying

Amperes

Make, Break and
Continuous
Carrying Amperes

Make and Break
Amperes

Continuous
Carrying Amperes

A

VA

A

VA

120

240

480

600

30.5

15

  7.5

6

3600

3600

3600

3600

3.75

1.5 

 .75

 .6 

360

360

360

360

5

5

5

5

5

5

5

5

120

240

600

1.1 

0.55

0.2 

5

5

5


Contact Symbols (Type BW Pendant Staions)

Footnotes

  1. Includes gasket
  2. Maintained Contact
  3. Order must specify a quantity of 10 or multiples of 10.
  4. OSHA Regulation, Section 1910.70, Overhead and Gantry Cranes, limits the voltage of pendant push buttons to 150 Vac or 300 Vdc.
Feedback