XB5 Illuminated Operators

Refer to Catalog DIA5ED2121213EN

XB5 Illuminated Operators

ZB5AW313

ZB5AW363

ZB5AW143

ZB5CW313

Heads for Momentary Illuminated Push Buttons

Shape of Head

Type of Push

Color

Catalog Number

Only use with Protected LED™ light modules

Flush

White

ZB5AW313

Green

ZB5AW333

Red

ZB5AW343

Yellow

ZB5AW353

Blue

ZB5AW363

Flush with clear boot

White

ZB5AW513

Green

ZB5AW533

Red

ZB5AW543

Yellow

ZB5AW553

Blue

ZB5AW563

Flush for insertion of legend

White

ZB5AA18

Green

ZB5AA38

Red

ZB5AA48

Yellow

ZB5AA58

Blue

ZB5AA68

Extended

White

ZB5AW113

Green

ZB5AW133

Red

ZB5AW143

Yellow

ZB5AW153

Blue

ZB5AW163

Flush for insertion of legend

White

ZB5CW313

Green

ZB5CW333

Red

ZB5CW343

Yellow

ZB5CW353

Blue

ZB5CW363

Extended

White

ZB5CW113

Green

ZB5CW133

Red

ZB5CW143

Yellow

ZB5CW153

Blue

ZB5CW163

Only use with light modules for a BA9s incandescent bulb, neon or LED

Flush

White

ZB5AW31

Green

ZB5AW33

Red

ZB5AW34

Yellow

ZB5AW35

Blue

ZB5AW36

Clear

ZB5AW37

Extended

White

ZB5AW11

Green

ZB5AW13

Red

ZB5AW14

Yellow

ZB5AW15

Blue

ZB5AW16

Clear

ZB5AW17

ZB5AW33

Illuminated Push-on/Push-off Operators

Shape of Head

Type of Push

Color of Lens

Catalog Number

Only use with Protected LED light modules

Flush

White

ZB5AH013

Green

ZB5AH033

Red

ZB5AH043

Yellow

ZB5AH053

Blue

ZB5AH063

Extended

White

ZB5AH13

Green

ZB5AH33

Red

ZB5AH43

Yellow

ZB5AH53

Blue

ZB5AH63

For legends, refer to XB5 Legend Holders.

ZB5AW7A3741

ZB5AW7A1721

Two Button with Clear Pilot Light, Momentary

Shape of Head

Description

Marking

Cap Color

Degree of Protection

Catalog Number

No Marking

Two flush

Green

Red

IP66

IP69K

ZB5AW7A3740

White

Black

ZB5AW7A1720

One flush

One extended

Green

Red

ZB5AW7L3740

Premarked

Two flush

“I” (white)

“O” (white)

Green

Red

IP66

IP69K

ZB5AW7A3741

“I” (black)

“O” (white)

White

Black

ZB5AW7A1721

One flush

One extended

“I” (white)

“O” (white)

Green

Red

ZB5AW7L3741

Two flush

” (black)

” (white)

White

Black

ZB5AW7A1724

Two flush

“+” (black)

“-” (black)

White

White

ZB5AW7A1715

Without caps

Two flush without caps

IP66, IP69K

ZB5AW7A9

ZB5AW7•

Heads for Maintained Illuminated Push Buttons

Shape of Head

Type of Push

Color

Catalog Number

Only use with Protected LED light modules

Turn-to-Release Mushroom (40 mm)

White

ZB5AW713

Green

ZB5AW733

Red

ZB5AW743

Yellow

ZB5AW753

Blue

ZB5AW763

ZB5AT8643M

ZB5AK1213

ZB5AK1463

Emergency Stop, Trigger Action and Mech Latching Push Button with Mech State Indicator for Elevator Inspection Box Applications—Heads Only

Shape of Head

Type of Reset

Color

Catalog Number

Push-pull (40 mm)

Red

ZB5AT8643M

NOTE: ZB5AT8643M not to be used with ZBZ16* guard.

Illuminated Selector Switches, Standard Lever

Shape of Head

Number and Type of Positions

Catalog Number [1]

Only use with Protected LED light modules

2-maintained

ZB5AK12●3

2-momentary from right to left

ZB5AK14●3

3-maintained

ZB5AK13●3

3-momentary to center

ZB5AK15●3

3-momentary from right to center

ZB5AK18●3

3-momentary from left to center

ZB5AK17●3

Sequence of Contacts on Selector Switch Bodies

Unit Type

Selector Switches

2-position

3-position

Note:

L=Left, C=Center, R=Right,
O=Open, X=Closed

Operator Plunger Position

Up

 

Down

 

Contact Block Location

L

C

R

L

C

R

L

C

R

L

C

R

L

C

R

Contacts

N.O.

O

O

O

X

X

X

X

X

O

O

O

O

O

X

X

N.C.

X

X

X

O

O

O

O

O

X

X

X

X

X

O

O

For legends, see XB5 Legend Holders.

Footnotes

  1. ● Designate color as follows: 1—white, 3—green, 4—red, 5—yellow, 6—blue
Feedback