XAL 22 mm Control Stations

Refer to Catalog 9001CT1104

XAL Control Stations, Enclosures, and Accessories

XALD101H29H7

Start or Stop Function Polycarbonate; Light gray base, RAL7035; Dark gray lid, RAL7016

Description

Type of Push

Type of Contact

Marking

Catalog Number

N.O.

N.C.

Marking on Legend Holder

1 momentary push button

Flush black

1

Start

XALD101H29H7

Flush red

1

Stop

XALD111H29H7

Marking on Legend Holder

1 mushroom head push button Ø 40 mm, momentary

Red

1

Stop on red legend

XALD164H29H7

XALK174H7

Trigger Action Emergency Stop
Polycarbonate; Light gray base, RAL7035; Yellow lid, RAL1012

Description

Type

Type of Contact

Catalog Number

N.O.

N.C.

1 mushroom head push button Ø 40 mm, red

Turn-to-release

Trigger action [1]

1

XALK178H7

1 mushroom head push button Ø 40 mm, red

Key release (Key No. 455)

Trigger action [1]

1

XALK188H7

1 mushroom head push button Ø 40 mm, red

Push-pull

Trigger action [2]

1

XALK198H7

XALD211H29H7

XALD321H29H7

Start-Stop Function Polycarbonate; Light gray base, RAL7035; Dark gray lid, RAL7016

Description

Type of Push

Type of Contact

Text

Catalog Number

N.O.

N.C.

2 momentary

push buttons

1 flush black

1 flush red

1

1

Start

Stop

XALD211H29H7

1 flush black

1 flush black

1

1

Forward

Reverse

XALD251H29H7

Three Function Polycarbonate; Light gray base, RAL7035; Dark gray lid, RAL7016

Description

Type of Push

Type of Contact

Text

Catalog Number

N.O.

N.C.

3 momentary
push buttons

(no markings)

1 flush black

1 flush red

1 flush black

1

1

1

Open

Stop

Close

XALD351H29H7

1

1

1

Forward

Stop

Reverse

XALD311H29H7

1

1

1

Up

Stop

Down

XALD321H29H7

Empty Enclosures [3]

Description

Number of Holes

Catalog Number

For normal environments, CSA approved and UL Listed (with stainless steel lid mounting screws)

Light gray base RAL7035

Dark gray lid RAL7016

1

2

3

4

5

XALD01H7

XALD02H7

XALD03H7

XALD04H7

XALD05H7

Light gray base RAL7035

Yellow lid RAL1012

1

XALK01H7

Footnotes

  1. Emergency Stop (EN / IEC 13850)
  2. Emergency Off (IEC 60364-5-53)
  3. For customer assembly using XB5 operators and standard screw-terminal contact blocks, see XB5 Non-Illuminated Operators.
    Either mounting method can be used: contact block ZENL mounting on metal plate, or contact block ZBE mounting on operator with mounting collar.
Feedback