XB5 Legend Holders

Refer to Catalog DIA5ED2121213EN

XB5 Legend Holders

ZBZ32

ZBY•101

ZBY2303

Standard (30 x 40 mm) Legend Holders for 8 x 27 mm Legends

Description

Legend

Catalog Number

Color

Text

Without legend

ZBZ32

With blank legend
(for engraving)

Black or red background

ZBY2101

White or yellow background

ZBY4101

Custom Legend
(Specify Engraving)
2 lines of 11 characters
(including spaces)
maximum per line

Black background

White

ZBY2002

Red background

White

ZBY2004

White background

Black

ZBY4001

Yellow background

Black

ZBY4005

With legend marked with international language

Black or red background [1]

O (black background)

ZBY2146

O (red background)

ZBY2931

I

ZBY2147

II

ZBY2148

O-I

ZBY2178

I-II

ZBY2179

I-O-II

ZBY2186

With legend marked with English language

Black or red background[1]

AUTO

ZBY2115

AUTO-HAND

ZBY2364

AUTO-O-HAND

ZBY2385

CLOSE

ZBY2314

DOWN

ZBY2308

EMERGENCY STOP

ZBY2330

FAST

ZBY2328

FORWARD

ZBY2305

FOR-REV

ZBY2371

HAND

ZBY2316

HAND-OFF-AUTO

ZBY2387

INCH

ZBY2321

JOG

ZBY2382

LEFT

ZBY2310

OFF

ZBY2312

OFF-ON

ZBY2367

ON

ZBY2311

OPEN

ZBY2313

POWER ON

ZBY2326

RESET (red background)

ZBY2323

RESET (black background)

ZBY2322

REVERSE

ZBY2306

RIGHT

ZBY2309

RUN

ZBY2334

SLOW

ZBY2327

START

ZBY2303

STOP

ZBY2304

STOP-START

ZBY2366

UP

ZBY2307

Footnotes

  1. Start functions: white letters on black background. Stop functions: white letters on red background (unless otherwise specified above).
Feedback