Type SK Corrosion Resistant Illuminated Operators

Class 9001 / Refer to Catalog 9001CT1103

Type SK Corrosion Resistant Illuminated Operators

Illuminated Push Button Operators

Description

Voltage and Frequency

Style

With Red Color Cap and 1 N.O. and 1 N.C. Contact (KA1) [1]

With Green Color Cap and 1 N.O.and 1 N.C. Contact (KA1) [1]

With Other Color Cap Without Contact Blocks [2] [1]

9001SK1L1

Full Guard
Illuminated
Push Button

110–120 V, 50–60 Hz

Transformer

SK1L1RH13

SK1L1GH13

SK1L1

220–240 V, 50–60 Hz

Transformer

SK1L7RH13

SK1L7GH13

SK1L7

24–28 Vac/Vdc

Full Voltage

SK1L35RH13

SK1L35GH13

SK1L35

For other voltages See Table [3]

Transformer, Flashing

SK1L■RH13

SK1L■GH13

SK1L ■

Full Voltage

SK1L■RH13

SK1L■GH13

SK1L ■

Resistor, Neon [4]

SK1L■RH13

SK1L■GH13

SK1L ■

LED [5]

SK1L■RH13

SK1L■GH13

SK1L ■ [6]

9001SK2L1

No Guard
Illuminated
Push Button

110–120 V, 50–60 Hz

Transformer

SK2L1RH13

SK2L1GH13

SK2L1

220–240 V, 50–60 Hz

Transformer

SK2L7RH13

SK2L7GH13

SK2L7

24–28 Vac/Vdc

Full Voltage

SK2L35RH13

SK2L35GH13

SK2L35

For other voltages See Table [3]

Transformer, Flashing

SK2L■RH13

SK2L■GH13

SK2L ■

Full Voltage

SK2L■RH13

SK2L■GH13

SK2L ■

Resistor, Neon [4]

SK2L■RH13

SK2L■GH13

SK2L ■

LED[5]

SK2L■RH13

SK2L■GH13

SK2L ■ [6]

9001SK2L1R20

1-3/8 in.
(35 mm)
Illuminated
Mushroom,

Screw-On Plastic Head

110–120 V, 50–60 Hz

Transformer

SK2L1R20H13

SK2L1G20H13

Order SK2L■ [6][7]

220–240 V, 50–60 Hz

Transformer

SK2L7R20H13

SK2L7G20H13

24–28 Vac/Vdc

Full Voltage

SK2L35R20H13

SK2L35G20H13

For other voltages See Table [3]

Transformer, Flashing

SK2L■R20H13

SK2L■G20H13

Full Voltage

SK2L■R20H13

SK2L■G20H13

Resistor, Neon [4]

SK2L■R20H13

SK2L■G20H13

LED [5]

SK2L■R20H13

SK2L■G20H13

9001SK2L1R21

2-1/4 in.
(57 mm)
Illuminated
Mushroom,

Screw-On Plastic Head

110–120 V, 50–60 Hz

Transformer

SK2L1R21H13

SK2L1G21H13

Order SK2L■ [6][7]

220–240 V, 50–60 Hz

Transformer

SK2L7R21H13

SK2L7G21H13

24–28 Vac/Vdc

Full Voltage

SK2L35R21H13

SK2L35G21H13

For other voltages See Table [3]

Transformer, Flashing

SK2L■R21H13

SK2L■G21H13

Full Voltage

SK2L■R21H13

SK2L■G21H13

Resistor, Neon [4]

SK2L■R21H13

SK2L■G21H13

LED [5]

SK2L■R21H13

SK2L■G21H13

Color Caps

Color

Color Codes

SK1L/SK2L

1-3/8 in. (35 mm) Mushroom

2-1/4 in. (57 mm) Mushroom

Red

R

R20

R21

Green

G

G20

G21

Blue

L

L20

L21

Yellow

Y

Y20

Y21

White

W

W20

W21

Clear

C

C20

C21

Amber

A

A20

A21

NOTE: To select and order Contact Blocks, Light Modules, Knobs, and Accessories, see Type KA Contact Blocks through Hermetically Sealed Power Reed Contact Blocks.

NOTE: For use in hazardous locations—See Square D Offering According to Class, Division, and Group. Contact blocks and legend plate not included unless otherwise noted.

Footnotes

  1. When ordering, add prefix 9001 to the catalog number.
  2. These operators can be ordered complete with contact blocks. For maximum block usage, see “H” Codes. Add the “H” number to the end of the operator type number.
  3. ■ Add the voltage assembly code as chosen from Standard and Shallow Depth Light Modules. EXAMPLE: SK2L_ with 240 Vac/Vdc = SK2L25.
  4. On neon light modules, use clear color caps only.
  5. Add the color code as chosen from the color cap table below. EXAMPLE: SK2L25 with a blue 1-3/8 in. mushroom button = SK2L25L20.
  6. The cap must be the same color as the LED light module chosen, e.g., for green LED, use green color cap.
  7. The only difference between a no guard (SK2L) operator and mushroom button operator is the color cap.
Feedback