XVB—70 mm Diameter (2.75 inches)

Refer to Catalog DIA5ED2130805EN

XVB 70 mm Diameter Beacons

XVBL3•

XVBL4B•

XVB Beacons with Steady Light

Description

Light Source and Voltage

Color

Catalog Number

Complete unit, includes:

1 lens unit

1 base unit (direct or tube mounting)

Bulb (10 W max)

not included

250 V max
(must order bulb separately [1])

Green

XVBL33

Red

XVBL34

Amber

XVBL35

Blue

XVBL36

Clear

XVBL37

Yellow

XVBL38

XVB Beacons with Flashing Light (one flash per second)

Description

Light Source and Voltage

Color

Catalog Number

Complete unit, includes:

1 lens unit

1 base unit (direct or tube mounting)

Bulb (10 W max)

not included

24 Vac

24–48 Vdc
(must order bulb separately [1])

Green

XVBL4B3

Red

XVBL4B4

Amber

XVBL4B5

Bulb (10 W max)

not included

48–230 Vac
(must order bulb separately [1])

Red

XVBL4M4

Amber

XVBL4M5

Yellow

XVBL4M8

XVBL6B•

5 Joule

XVBL8B•

10 Joule

XVB Beacons with 10 Joule Strobe (2.75 in./70 mm diameter) [2]

Description

Light Source and Voltage

Color

Catalog Number [3]

Complete unit, includes:
1 lens unit
1 base unit (direct or tube mounting)

Strobe

24 Vac/Vdc
(includes bulb)

Red

XVBL8B4

Amber

XVBL8B5

Blue

XVBL8B6

Clear

XVBL8B7

Yellow

XVBL8B8

Strobe

120 Vac
(includes bulb)

Red

XVBL8G4

Amber

XVBL8G5

Blue

XVBL8G6

Yellow

XVBL8G8

NOTE: There are no replacement lenses for strobes.

XVB 70 mm Components

XVB Lens Units for Steady Light

Description

Light Source and Voltage

Color

Catalog Number

Illuminated lens unit

Bulb (10 W max)

not included

250 Vac/Vdc max
(must order bulb separately [1])

Green

XVBC33

Red

XVBC34

Orange

XVBC35

Blue

XVBC36

Clear

XVBC37

Yellow

XVBC38

XVB Lens Unit for Flashing Light

Description

Light Source and Voltage

Color

Catalog Number

Illuminated lens unit

Bulb (10 W max)

not included

24 Vac

24–48 Vdc
(must order bulb separately [1])

Green

XVBC4B3

Red

XVBC4B4

Orange

XVBC4B5

Blue

XVBC4B6

Yellow

XVBC4B8

Bulb (10 W max)

not included

48–230 Vac
(must order bulb separately [1])

Green

XVBC4M3

Red

XVBC4M4

Orange

XVBC4M5

Blue

XVBC4M6

Yellow

XVBC4M8

note

There are no replacement lenses units for the XVBC8•• strobes.

XVB Lens Units with 10 Joule Strobe

Description

Light Source and Voltage

Color

Catalog Number [4]

Lens unti with integral

10 Joule strobe

Strobe

24 Vac/Vdc

(includes bulb)

Red

XVBC8B4

Orange

XVBC8B5

Blue

XVBC8B6

Clear

XVBC8B7

Yellow

XVBC8B8

Strobe

120 Vac

(includes bulb)

Red

XVBC8G4

Orange

XVBC8G5

Blue

XVBC8G6

Yellow

XVBC8G8

Audible Sounder Units

Description

Supply Voltage

Catalog Number

Sounder unit

90 dB at 1 m

12–48 Vac/Vdc

XVBC9B

Adjustable from 75–90 dB

Continuous or intermittent modes

120–230 Vac

XVBC9M

Base Units + Cover

Description

Catalog Number

Base unit + cover

for direct or tube mounting, bottom or side cable entry
(includes gasket)

XVBC21

XVB 70 mm Accessories

XVBZ0•

XVBC020

XVBC12

XVB Accessories

Description

Characteristics

Catalog Number

in.

mm

Black tube with integral black plastic mounting base

(includes gasket)

4.72

120

XVBZ02

XVBZ02A [5]

15.75

400

XVBZ03

31.50

800

XVBZ04

Support tube concealment cover

3.94

100

XVBC020

Incandescent bulbs

bayonet type BA 15d, 10 Watts

24 Vac/Vdc

DL1BLB

120 Vac/Vdc

DL1BLG

230 Vac/Vdc

DL1BLM

Incandescent bulbs

bayonet type BA 15d, 7 Watts

24 Vac/Vdc

DL1BEB

120 Vac/Vdc

DL1BEG

230 Vac/Vdc

DL1BEM

Steady-On LED bulbs

bayonet type BA 15d

(sold as single) [6]

24 Vac/Vdc

White

DL1BDB1

Green

DL1BDB3

Red

DL1BDB4

Blue

DL1BDB6

Yellow

DL1BDB8

Amber

DL1BDB5

120 Vac

White

DL1BDG1

Green

DL1BDG3

Red

DL1BDG4

Blue

DL1BDG6

Yellow

DL1BDG8

Amber

DL1BDG5

Flashing LED bulbs

24 Vac/Vdc

White

DL1BKB1

Green

DL1BKB3

Red

DL1BKB4

Amber

DL1BKB5

120 Vac

Red

DL1BKG4

Adapter for side entry through base unit

With CM12 (p. 13.5) cable gland, for cable size of 0.4 to 0.55 in. (10 to 14 mm) diameter

XVBC14

Conduit adapter

1/2 in. NPT (for customer supplied tubing)

XVBC00


Footnotes

  1. For bulbs, see XVB Accessories.
  2. Important: Discharge tube elements are not suitable for continuous-operation signaling due to temperature rise caused by the discharge tube.
  3. For 5 Joule units, specify XVBL6••, instead of XVBL8••.
  4. For 5 Joule units, specify XVBC6••, instead of XVBC8••
  5. Aluminum tube.
  6. For 240 Vac, replace the B or G in the catalog number with M—for example, DL1BDM1. For flashing LEDs, refer to catalog 9001CT0001.
Feedback