9001SK Corrosion Resistant Selector Switches

Class 9001 / Refer to Catalog 9001CT1103

9001SK 2-Position Selector Switches

2-Position Selector Switches

Contact Block Required

1—Contact Closed
0—Contact Open

Contact Block Position

Quantity and Type

KA1 or KA2 or KA3

Mount on Side

KA1 or KA2 or KA3


Left


Right


Left


Right

KA1

or

KA3

KA1
#2

or

KA3
#2

1

0

0

1

KA2

KA2
#2

0

1

1

0

KA1

or

KA3

KA1
#1

or

KA3
#1

1

0

0

1

KA2

KA2
#1

0

1

1

0

For Cam, see Type K, KX, and SK Selector Switch Guide

E

D

 

Non-Illuminated Operators

Type [1]

Type [1]

Manual Return[2], Operator Only (without contact blocks)

Without Knob

SKS11

SKS12

With Knob [3]

SKS11

SKS12

Operator with Contact Blocks and Standard black knob

With 1 KA1 on Side #2

SKS11BH13

With 1 KA1 on Side #1

SKS11BH1

With 1 KA1 on Side #1 and 1 KA1 on side #2

SKS11BH2

Spring Return from Left [2], Operator Only (without contact blocks)

Without Knob

SKS25

With Knob [3]

SKS25

Spring Return from Right [2], Operator Only (without contact blocks)

Without Knob

SKS34

With Knob [3]

SKS34

 

Illuminated Operators

Type [1]

Type [1]

Manual Return [2], Operator Only (without contact blocks)

Without Knob, 110-120V 50-60 Hz Transformer

SK11J1

SK12J1

With Standard Red Knob, 110-120V 50-60 Hz Transformer

SK11J1R

SK12J1R

With other Color Knob [3]and other Voltage Light Module [4]

SK11J■♦

SK12J■♦

Spring Return from Left [2], Operator Only (without contact blocks)

Without Knob, 110-120V 50-60 Hz Transformer

SK25J1

With Standard Red Knob, 110-120V 50-60 Hz Transformer

SK25J1R

With other Color Knob [3]and other Voltage Light Module [4]

SK25J■♦

Spring Return from Right [2], Operator Only (without contact blocks)

Without Knob, 110-120V 50-60 Hz Transformer

SK34J1

With Standard Red Knob, 110-120V 50-60 Hz Transformer

SK34J1R

With other Color Knob [3]and other Voltage Light Module [4]

SK34J■♦

Selector Switch Assembly Code and Knob Cat. No.

Color

Standard Knob

Gloved Hand Knob

Knob Code

Cat. No. [1]

Knob Code

Cat. No. [1]

Black

B

B11

FB

B25

Red

R

R8

FR

R24

Green

G

G8

FG

G24

Yellow

Y

Y8

FY

Y24

Blue

L

L8

FL

L24

White

W

W8

FW

W24

Amber

A

A8

FA

A24

Clear

C

C8

FC

C24

9001SK 3-Position Selector Switches

3-Position Selector Switches

Contact Block Required

1 — Contact Closed  0 — Contact Open

Contact
Block
Position

Quantity
and
Type

Mount
on
Side

KA1

or

KA3

KA1

#2

or

KA3

#2

1

0

0

1

0

0

0

0

1

1

0

0

1

0

0

1

0

0

1

0

0

0

1

0

1

1

0

KA2

KA2

#2

0

1

1

0

0

1

0

1

0

0

1

0

0

0

1

0

1

1

0

1

1

1

0

0

0

0

1

KA1

or

KA3

KA1

#1

or

KA3

#1

0

0

1

1

0

0

0

0

1

1

0

0

0

1

0

0

0

1

1

0

1

0

0

1

0

1

1

KA2

KA2

#1

1

1

0

0

0

1

0

1

0

0

1

0

0

0

1

1

0

0

0

1

0

0

1

0

1

0

0

For Cam, see Type K, KX, and SK Selector Switch Guide

B

C

D

E

F

G

J

L

M

Non-Illuminated Operators [1]

Type

Type

Type

Type

Type

Type

Type

Type

Type

Manual Return, Operator Only (without contact blocks)[5]

Without Knob

SKS42

SKS43

SKS44

SKS45

SKS46

SKS47

SKS49

SKS401

SKS402

With Knob [6]

SKS42

SKS43

SKS44

SKS45

SKS46

SKS47

SKS49

SKS401

SKS402

Operator with Contact Blocks and Standard black knob [7]

With 1 KA1 on Side #2 (H13)

SKS42BH13

SKS43BH13

SKS44BH13

SKS45BH13

SKS46BH13

SKS47BH13

SKS49BH13

SKS401BH13

SKS402BH13

With 1 KA1 on Side #1 (H1)

SKS42BH1

SKS43BH1

SKS44BH1

SKS45BH1

SKS46BH1

SKS47BH1

SKS49BH1

SKS401BH1

SKS402BH1

With 1 KA1 on Side #1 and 1 KA1 on side #2 (H2)

SKS42BH2

SKS43BH2

SKS44BH2

SKS45BH2

SKS46BH2

SKS47BH2

SKS49BH2

SKS401BH2

SKS402BH2

Spring Return from Left to Center, Operator Only (without contact blocks) [5]

Without Knob

SKS62

SKS63

SKS64

SKS65

SKS66

SKS67

SKS69

SKS601

SKS602

With Knob [6]

SKS62

SKS63

SKS64

SKS65

SKS66

SKS67

SKS69

SKS601

SKS602

Spring Return from Right to Center, Operator Only (without contact blocks) [5]

Without Knob

SKS72

SKS73

SKS74

SKS75

SKS76

SKS77

SKS79

SKS701

SKS702

With Knob [6]

SKS72

SKS73

SKS74

SKS75

SKS76

SKS77

SKS79

SKS701

SKS702

Spring Return from Both Sides to Center, Operator Only (without contact blocks) [5]

Without Knob

SKS52

SKS53

SKS54

SKS55

SKS56

SKS57

SKS59

SKS501

SKS502

With Knob [6]

SKS52

SKS53

SKS54

SKS55

SKS56

SKS57

SKS59

SKS501

SKS502

 

Illuminated Operators [1]

Type

Type

Type

Type

Type

Type

Type

Type

Type

Manual Return, Operator Only (without contact blocks) [5]

Without Knob, 110-120V 50-60 Hz Transformer

SK42J1

SK43J1

SK44J1

SK45J1

SK46J1

SK47J1

SK49J1

SK401J1

SK402J1

With Standard Red Knob, 110-120V 50-60 Hz Transformer

SK42J1R

SK43J1R

SK44J1R

SK45J1R

SK46J1R

SK47J1R

SK49J1R

SK401J1R

SK402J1R

With other Color Knob [6] and other Voltage Light Module [4]

SK42J■♦

SK43J■♦

SK44J■♦

SK45J■♦

SK46J■♦

SK47J■♦

SK49J■♦

SK401J■♦

SK402J■♦

Spring Return from Left to Center, Operator Only (without contact blocks) [5]

Without Knob, 110-120V 50-60 Hz Transformer

SK62J1

SK63J1

SK64J1

SK65J1

SK66J1

SK67J1

SK69J1

SK601J1

SK602J1

With Standard Red Knob, 110-120V 50-60 Hz Transformer

SK62J1R

SK63J1R

SK64J1R

SK65J1R

SK66J1R

SK67J1R

SK69J1R

SK601J1R

SK602J1R

With other Color Knob [6] and other Voltage Light Module [4]

SK62J■♦

SK63J■♦

SK64J■♦

SK65J■♦

SK66J■♦

SK67J■♦

SK69J■♦

SK601J■♦

SK602J■♦

Spring Return from Right to Center, Operator Only (without contact blocks) [5]

Without Knob, 110-120V 50-60 Hz Transformer

SK72J1

SK73J1

SK74J1

SK75J1

SK76J1

SK77J1

SK79J1

SK701J1

SK702J1

With Standard Red Knob, 110-120V 50-60 Hz Transformer

SK72J1R

SK73J1R

SK74J1R

SK75J1R

SK76J1R

SK77J1R

SK79J1R

SK701J1R

SK702J1R

With other Color Knob [6] and other Voltage Light Module [4]

SK72J■♦

SK73J■♦

SK74J■♦

SK75J■♦

SK76J■♦

SK77J■♦

SK79J■♦

SK701J■♦

SK702J■♦

Spring Return from Both Sides to Center, Operator Only (without contact blocks) [5]

Without Knob, 110-120V 50-60 Hz Transformer

SK52J1

SK53J1

SK54J1

SK55J1

SK56J1

SK57J1

SK59J1

SK501J1

SK502J1

With Standard Red Knob, 110-120V 50-60 Hz Transformer

SK52J1R

SK53J1R

SK54J1R

SK55J1R

SK56J1R

SK57J1R

SK59J1R

SK501J1R

SK502J1R

With other Color Knob [6] and other Voltage Light Module [4]

SK52J■♦

SK53J■♦

SK54J■♦

SK55J■♦

SK56J■♦

SK57J■♦

SK59J■♦

SK501J■♦

SK502J■♦

Selector Switch Assembly Code and Knob Cat. No.

Color

Standard Knob

Gloved Hand Knob

[8] Knob Code

Cat. No. [1]

[8] Knob Code

Cat. No. [1]

Black

B

B11

FB

B25

Red

R

R8

FR

R24

Green

G

G8

FG

G24

Yellow

Y

Y8

FY

Y24

Blue

L

L8

FL

L24

White

W

W8

FW

W24

Amber

A

A8

FA

A24

Clear

C

C8

FC

C24

9001SK 4-Position Selector Switches

4-Position Selector Switches

Contact Block Required

 1 — Contact Closed
 0 — Contact Open

Contact Block Position

Quantity and Type

Mount on Side

KA1

or

KA3

KA1
#2

or

KA3
#2

1

0

0

0

KA2

KA2
#2

0

0

1

0

KA1

or

KA3

KA1
#1

or

KA3
#1

0

0

0

1

KA2

KA2
#1

0

1

0

0

Cam (see Type K, KX, and SK Selector Switch Guide)

H

Non-Illuminated Operators

Type [1]

Manual Return [5], Operator Only (without contact blocks)

Without Knob

SKS88

With other Color Knob [6]

SKS88♦

 

Illuminated Operators

Type [1]

Manual Return [5], Operator Only (without contact blocks)

Without Knob, 110-120V 50-60 Hz Transformer

SK88J1

With Standard Red Knob, 110-120V 50-60 Hz Transformer

SK88J1R

With other Color Knob [6] and other Voltage Light Module [4]

SK88J■♦

Selector Switch Assembly Code and Knob Cat. No.

Color

Standard Knob

Gloved Hand Knob

[9] Knob Code

Cat. No. [1]

[9] Knob Code

Cat. No. [1]

Black

B

B11

FB

B25

Red

R

R8

FR

R24

Green

G

G8

FG

G24

Yellow

Y

Y8

FY

Y24

Blue

L

L8

FL

L24

White

W

W8

FW

W24

Amber

A

A8

FA

A24

Clear

C

C8

FC

C24

Potentiometers with Dial Plate

Potentiometers with Dial Plate (not UL listed)—Maximum Voltage 300 Vac

Power

Description

Ratings

Type

2 W

Operator Only, for Single Potentiometer

NEMA 4, 13

SK20

Operator with Single Potentiometer

SK21

Operator Only, for Tandem Potentiometer

SK22

Operator with Tandem Potentiometer

SK23

When ordering, add prefix 9001 to the catalog number.

Potentiometer Suffixes

Single Potentiometer

Suffix [10]

Resistance

Suffix [10]

Resistance

01

50 Ω

07

5 kΩ

02

100 Ω

08

10 kΩ

04

500 Ω

09

25 kΩ

05

1 kΩ

13

500 kΩ

39

2 kΩ

37

750 kΩ

06

2.5 kΩ

14

1 MΩ

Tandem Potentiometer

Suffix [10]

Resistance

Front

Rear

82

1 kΩ

1 kΩ

note

Any potentiometer with a shaft 7/8 in. long and 1/4 in. diameter may be used with these operators.

Footnotes

  1. When ordering, add prefix 9001 to the catalog number.
  2. These operators can be ordered complete with contact blocks. For maximum block usage, see “H” Codes. Add the chosen “H” number to the end of the operator.
  3. Add the knob color code chosen from Selector Switch Assembly Code and Knob Cat. No.. For LED, knob color must match LED.
  4. Add the voltage assembly code as chosen from Standard Light Modules. Example: K25J with 208Vac = K25J3
  5. These operators can be ordered complete with contact blocks. Add the "H code" from “H” Codes as needed for your application.
  6. Add the knob color code chosen from the Selector Switch Assembly Code table. For LED, knob color must match LED.
  7. For other color knobs replace the B with knob color code. See Selector Switch Assembly Code and Knob Cat. No. .
  8. Add the knob color code. For LED, knob color must match LED.
  9. Add the knob color code from Table 19.237. For LED, knob color must match LED
  10. For the complete part number, add the suffix from this table to the catalog number from Potentiometers with Dial Plate. Example: 9001K2105.
Feedback