XB5 Pilot Lights

Refer to Catalog DIA5ED2121213EN

XB5 Pilot Lights

ZB5AV053

ZB5AV01

ZB5CV063

Pilot Light Heads

Shape of Head

For use with Body Comprising Light Module Type

Color of Lens

Catalog Number

Protected LED™ only

White

Green

Red

Yellow

Blue

ZB5AV013

ZB5AV033

ZB5AV043

ZB5AV053

ZB5AV063

Protected LED only Fresnel (jeweled) lens [1]

White

Green

Red

Amber

Blue

ZB5AV013S

ZB5AV033S

ZB5AV043S

ZB5AV053S

ZB5AV063S

For BA9s incandescent bulb, neon or LED only

White

Green

Red

Yellow

Blue

Clear

ZB5AV01

ZB5AV03

ZB5AV04

ZB5AV05

ZB5AV06

ZB5AV07

For BA9s incandescent bulb, neon or LED Fresnel (jeweled) lens

White

Green

Red

Amber

Blue

Clear

ZB5AV01S

ZB5AV03S

ZB5AV04S

ZB5AV05S

ZB5AV06S

ZB5AV07S

Protected LED only

White

Green

Red

Yellow

Blue

ZB5CV013

ZB5CV033

ZB5CV043

ZB5CV053

ZB5CV063

For legends, refer to XB5 Legend Holders.

ZB5AV6

ZB5AV3

Complete Bodies (Mounting Collar + Light Module for BA9s Incandescent Bulb, Neon or LED)

Description

Light Source

Supply Voltage (V)

Catalog Number

Screw clamp terminal connections

Direct supply

BA9s bulb 2.4 W max. Not included

<250

ZB5AV6

Direct supply

BA9s incandescent, bulb included

24 V 2 W

ZB5AV624

Direct supply

BA9s incandescent, bulb included

120 V 2.4 W

ZB5AV6120

Transformer type
1.2 VA, 6 V secondary

BA9s incandescent bulb included

110–120 Vac, 50/60 Hz

ZB5AV3

230–240 Vac, 50/60 Hz

ZB5AV4

400–50 Hz

ZB5AV5

440–480 Vac, 60 Hz

ZB5AV8

550–600 Vac, 60 Hz

ZB5AV9

ZB5AV●●

Complete Bodies
(Mounting Collar + Protected LED™ Light Module) [2][3]

Light Source

Supply Voltage

Color of Light Source

Catalog Number

Screw clamp terminal connections

12 Vac/Vdc

White

Green

Red

Yellow

Blue

ZB5AVJ1

ZB5AVJ3

ZB5AVJ4

ZB5AVJ5

ZB5AVJ6

24 Vac/Vdc

White

Green

Red

Yellow

Blue

ZB5AVB1

ZB5AVB3

ZB5AVB4

ZB5AVB5

ZB5AVB6

24–120 Vac/Vdc

White

Green

Red

Yellow

Blue

ZB5AVBG1

ZB5AVBG3

ZB5AVBG4

ZB5AVBG5

ZB5AVBG6

110–120 Vac

White

Green

Red

Yellow

Blue

ZB5AVG1

ZB5AVG3

ZB5AVG4

ZB5AVG5

ZB5AVG6

Flashing

24 Vac/Vdc

White

Green

Red

Yellow

Blue

ZB5AV18B1

ZB5AV18B3

ZB5AV18B4

ZB5AV18B5

ZB5AV18B6

110–120 Vac

White

Green

Red

Yellow

Blue

ZB5AV18G1

ZB5AV18G3

ZB5AV18G4

ZB5AV18G5

ZB5AV18G6

Footnotes

  1. For use in bright ambient conditions (i.e., sunlight).
  2. For Quick-Connect version, add “3” to the end of the catalog number Example: ZB5AVJ13 (Quick-Connect size 1 x 0.250" or 2 x 0.110").
  3. For 240 V LED, replace the “B” or “G” with “M”. (Example: ZB5AVB1 (24V) to ZB5AVM1 (240V))
Feedback