Type SK Corrosion Resistant Pilot Lights

Class 9001 / Refer to Catalog 9001CT1103

Type SK Corrosion Resistant Pilot Lights

Pilot Lights—UL Types 4, 4X, [1]

Description

Voltage

Style

With Red

Fresnel Color

Cap [2]

With Green
Fresnel Color
Cap [2]

With Other
Color Cap [2] [3]

Without
Color Cap [2]

9001SKP1

Standard

Pilot Light

(Fresnel color
cap shown)

110–120 V, 50–60 Hz

Transformer

SKP1R31

SKP1G31

SKP1■

SKP1

220–240 V, 50–60 Hz

Transformer

SKP7R31

SKP7G31

SKP7■

SKP7

24–28 Vac/Vdc

Full Voltage

SKP35R31

SKP35G31

SKP35■

SKP35

For other voltages

[2]

Transformer, Flashing or LED [4]

SKPR31

SKPG31

SKP■

SKP

Full Voltage, Neon or Resistor [5]

SKPR31

SKPG31

SKP

SKP

9001SKT1

Push-To-Test

Pilot Light

(Fresnel color
cap shown)

110–120 V, 50–60 Hz

Transformer

SKT1R31

SKT1G31

SKT1■

SKT1

220–240 V, 50–60 Hz

Transformer

SKT7R31

SKT7G31

SKT7■

SKT7

24–28 Vac/Vdc

Full Voltage

SKT35R31

SKT35G31

SKT35■

SKT35

For other voltages

[2]

Transformer, Flashing or LED [4]

SKTR31

SKTG31

SKT

SKT

Full Voltage, Neon or Resistor [5]

SKTR31

SKTG31

SKT

SKT

9001SKTR38

Remote Test

Pilot Light

(Fresnel color
cap shown)

120 Vac Only

Resistor

SKTR38R31

SKTR38G31

SKTR38■

SKTR38

24–28 Vac Only

Full Voltage

SKTR35R31

SKTR35G31

SKTR35■

SKTR35

For other voltages

[2] [3] [6]

Full Voltage or Resistor [7]

SKTRR31

SKTRG31

SKTR

SKTR

Plastic Fresnel

Plastic Domed

Color Caps

Color

Plastic Fresnel [8]

Plastic Domed [8]

Amber

A31

A9

Blue

L31

L9

Clear

C31

C9

Green

G31

G9

Red

R31

R9

White

W31

W9

Yellow

Y31

Y9

Typical Wiring Diagram

NOTE: To select and order Contact Blocks, Light Modules, Knobs, and Accessories, see Type KA Contact Blocks through Hermetically Sealed Power Reed Contact Blocks.

NOTE: For use in hazardous locations—See Square D Offering According to Class, Division, and Group. Contact blocks and legend plate not included unless otherwise noted.

Footnotes

  1. When ordering, add prefix 9001 to the catalog number.
  2. Add the voltage assembly code as chosen from Standard and Shallow Depth Light Modules.EXAMPLE: SKT•••R31 with 208 Vac red LED voltage = SKT37LRR31.
  3. ■ Add the color code as chosen from the color cap table below.EXAMPLE: SKP1 with a blue fresnel cap = SKP1L31.
  4. The cap must be the same color as the LED light module chosen, e.g., for a green LED, use a green color cap.
  5. On neon light modules, use clear color caps only.
  6. Use only full voltage or resistor voltage assembly codes on remote test pilot lights. Do not choose LED, neon or transformer codes. For AC use only.
  7. Use only full voltage or resistor voltage assembly codes on remote test pilot lights. Do not choose LED (exception — these LED codes are allowed: 38LG, 38LL, 38LR, 38LW, 38LY), neon or transformer codes. For AC use only.
  8. Add the color code as chosen from the color cap table below.EXAMPLE: SKP1 with a blue fresnel cap = SKP1L31.
Feedback