XAP 22 mm Enclosures and Accessories

Refer to Catalog 9001CT1104

XAP Enclosures and Accessories

XAPA1100

 

XAPA1104

Undrilled Enclosures, Glass-Reinforced Polyester

Type

H x W Dimensions

Catalog Number

IN

mm

NEMA 4, 4X, 13

Usable depth 3.27 in. (83 mm)

Without hinges

3.34 x 5.75

85 x 146

XAPA1100

3.34 x 8.90

85 x 226

XAPA2100

5.95 x 9.49

151 x 241

XAPA3100

 

Drilled Insulated Enclosures, Glass-Reinforced Polyester [1]

Type

Number of

Knockouts

22 mm

Number of Rows

H x W Dimensions

Catalog Number

Vertical

Horizontal

IN

mm

NEMA 4, 4X, 13 Usable depth 3.27 in. (83 mm) 1.58 in. (40 mm) centerline spacing of holes

 1

1

1

3.35 X 5.75

85 X 146

XAPA1110

 2

1

2

3.35 X 5.75

85 X 146

XAPA1120

 4

2

2

3.35 X 5.75

85 X 146

XAPA1104

 8

2

4

3.35 X 8.90

85 X 226

XAPA2108

16

4

4

5.94 X 9.49

151 X 241

XAPA3116

Drilled Die Cast Enclosures (Painted Gray RAL7032) [2]

 

Type

Material

Usable Depth

Number of
22 mm
holes

H x W x D  Dimensions

Catalog Number

 

IN

mm

IN

mm

XAPG29703

NEMA 4, 13

1.18 in. (30 mm) centerline
spacing of holes

for horizontal mount

Zinc

1.93

49

2

3.15 x 3.15 x 2.03

80 x 80 x 51.5

XAPG19702

3

5.12 x 3.15 x 2.03

130 x 80 x 51.5

XAPG29703

4

6.90 x 3.15 x 2.03

175 x 80 x 51.5

XAPG39704

2.93

74.5

4

6.90 x 3.15 x 3.03

175 x 80 x 77

XAPG39804

NEMA 4, 13

1.58 in. (40 mm) centerline
spacing of holes

for vertical mount

Zinc

1.93

1.93

1

3.15 x 3.15 x 2.03

80 x 80 x 51.5

XAPG19201

2

5.12 x 3.15 x 2.03

130 x 80 x 51.5

XAPG29202

3

6.90 x 3.15 x 2.03

175 x 80 x 51.5

XAPG39203

2.93

74.5

1

3.15 x 3.15 x 3.03

80 x 80 x 77

XAPG19501

2

5.12 x 3.15 x 3.03

130 x 80 x 77

XAPG29502

3

6.90 x 3.15 x 3.03

175 x 80 x 77

XAPG39503

4

8.66 x 3.15 x 3.03

220 x 80 x 77

XAPG49504

Aluminum

2.93

74.5

5

12.20 x 3.35 x 3.03

310 x 85 x 77

XAPG59505

XAPE302

XAPE303

Drilled Flush Plates [2]

Type

Material

Number of

22 mm holes

H x W x D  Dimensions

Catalog Number

IN

mm

NEMA 4, 13

1.18 in. (30 mm)
centerline spacing
of holes

Anodized

Aluminum

1

2.83 x 2.83

72 x 72

XAPE301

2

4.13 x 2.83

105 x 72

XAPE302

3

5.43 x 2.83

138 x 72

XAPE303

4

6.73 x 2.83

171 x 72

XAPE304

5

8.03 x 2.83

204 x 72

XAPE305

Optional Back Box (for finger protection, if required)

Type

Material

For Use With

Catalog Number

Protective rear covers

Insulating Fiberglass

Flush plate XAPE301

XAPE901

Flush plate XAPE302

XAPE902

Flush plate XAPE303

XAPE903

Flush plate XAPE304

XAPE904

Flush plate XAPE305

XAPE905

Footnotes

  1. Uses standard XB5 products such as XB5 Complete Devices. Do not use ZENL style contact blocks.
  2. Can use either XB4 or XB5 products.
Feedback