Type SK Corrosion Resistant Non-Illuminated Operators

Class 9001 / Refer to Catalog 9001CT1103

30 mm Momentary Push Button Operators, UL Types 4, 4X, 13/NEMA 4, 4X, 13

Non-Illuminated Momentary Push Button Operators [1]

Description

Color

Operator with
1 N.O. and

1 N.C. Contact (KA1)

Operator with
1 N.O. Contact

(KA2)

Operator with
1 N.C. Contact

(KA3)

Operator Only
No Contacts [2]

9001SKR1B

Full Guard

Black

SKR1BH13

SKR1BH5

SKR1BH6

SKR1B

Red

SKR1RH13

SKR1RH5

SKR1RH6

SKR1R

Green

SKR1GH13

SKR1GH5

SKR1GH6

SKR1G

Universal [3]

SKR1UH13

SKR1UH5

SKR1UH6

SKR1U

Other [4]

SKR1■H13

SKR1■H5

SKR1■H6

SKR1■

9001SKR3B

No Guard

Black

SKR3BH13

SKR3BH5

SKR3BH6

SKR3B

Red

SKR3RH13

SKR3RH5

SKR3RH6

SKR3R

Green

SKR3GH13

SKR3GH5

SKR3GH6

SKR3G

Universal [3]

SKR3UH13

SKR3UH5

SKR3UH6

SKR3U

Other [4]

SKR3■H13

SKR3■H5

SKR3■H6

SKR3■

9001SKR2B

Extended Guard

Black

SKR2BH13

SKR2BH5

SKR2BH6

SKR2B

Red

SKR2RH13

SKR2RH5

SKR2RH6

SKR2R

Green

SKR2GH13

SKR2GH5

SKR2GH6

SKR2G

Universal [3]

SKR2UH13

SKR2UH5

SKR2UH6

SKR2U

Other [4]

SKR2■

SKR2■H5

SKR2■H6

SKR2■

9001SKR4B
1-3/8 in. (35 mm)
Mushroom Button

Snap-In Mushroom Button

Black

SKR4BH13

SKR4BH5

SKR4BH6

SKR4B

Red

SKR4RH13

SKR4RH5

SKR4RH6

SKR4R

Red [5]

SKR4R05H13

SKR4R05H5

SKR4R05H6

SKR4R05

Green

SKR4GH13

SKR4GH5

SKR4GH6

SKR4G

Other [6]

SKR4H13

SKR4H5

SKR4H6

SKR4

Screw-On Mushroom Button with Set Screw Security

Black

SKR24BH13

SKR24BH5

SKR24BH6

SKR24B

Red

SKR24RH13

SKR24RH5

SKR24RH6

SKR24R

Green

SKR24GH13

SKR24GH5

SKR24GH6

SKR24G

Other [6]

SKR24H13

SKR24H5

SKR24H6

SKR24

9001SKR5
2-1/4 in. (57 mm)
Mushroom Button

Snap-In Mushroom Button, Plastic Head

Black

SKR5BH13

SKR5BH5

SKR5BH6

SKR5B

Red

SKR5RH13

SKR5RH5

SKR5RH6

SKR5R

Red [5]

SKR5R05H13

SKR5R05H5

SKR5R05H6

SKR5R05

Green

SKR5GH13

SKR5GH5

SKR5GH6

SKR5G

Other [6]

SKR5H13

SKR5H5

SKR5H6

SKR5

Screw-On Mushroom Button with Set Screw Security, Plastic Head

Black

SKR25BH13

SKR25BH5

SKR25BH6

SKR25B

Red

SKR25RH13

SKR25RH5

SKR25RH6

SKR25R

Green

SKR25GH13

SKR25GH5

SKR25GH6

SKR25G

Other [6]

SKR25H13

SKR25H5

SKR25H6

SKR25

Color Codes

Color

■ SKR1, 2, 3 Place Color Code in Type Number

▲ SKR4, 5, 24, 25 Place Color Code in Type Number

Blue

L

L

Yellow

Y

Y

White

W

Orange

S

S

Gray

E

NOTE: To select and order Contact Blocks, Light Modules, Knobs, and Accessories, see Type KA Contact Blocks through Hermetically Sealed Power Reed Contact Blocks.

NOTE: For use in hazardous locations—See Square D Offering According to Class, Division, and Group. Contact blocks and legend plate not included unless otherwise noted.

Footnotes

  1. When ordering, add prefix 9001 to the catalog number.
  2. These operators can be ordered complete with contact blocks. For maximum block usage, see “H” Codes. Add the “H” number to the end of the operator type number.
  3. The universal push button operators include one each of the following color inserts: black, red, green, yellow, orange, blue and white.
  4. See Color Codes .
  5. Knob has the words “Emergency Stop” in raised letters highlighted in white for readability.
  6. See Color Codes .
Feedback