Control Stations

Refer to Catalogs 9001CT1104

Control Station Selection Guide

Family

XAL

XAP

9001B

 

Type of Product/Material

XALD—Polycarbonate

XALK—Polycarbonate

XAPA—glass filled polyester

XAPG—die cast zinc

XAPE—anodized aluminum

9001BG—plastic cover

9001BF—stainless steel

9001BW—die cast zinc

9001BR—cast aluminum

Number of holes

1 to 3

0 to 16

1 to 3

Type of Operators

XB5 (22mm)

XB5 (22mm)

Built in

Available without Operators

Yes

Yes

No

Available with Operators

Yes

No

Yes

Approvals

UL File E164353   
CCN NKCR

UL File E164353   
CCN NKCR

UL File E78403   
CCN NKCR

CSA File LR 44087   
Class 3211-03

CSA File LR 44087   
Class 3211-03

CSA File LR 25490   
Class 3211-03

Conforming to Standards

CE Marked

CE Marked

CE Marked

EN/IEC 60947-1,

EN/IEC 60947-5-1,

EN/IEC 60947-5-4,

EN/IEC 60947-1,

EN/IEC 60947-5-1,

EN/IEC 60947-5-4,

EN/IEC 60947-1,

EN/IEC 60947-5-1,

EN/IEC 60947-5-4,

JIS C 4520

JIS C 4520

JIS C 4520

UL 508

UL 508

UL 508

CSA C22.2 No.14

CSA C22.2 No.14

CSA C22.2 No.14

Degree of Protection

1, 4, 4X, 13
IP65
IP66 - Booted
XAPA - 4, 4X, 12, IP65
XAPG - 4, 12, IP65
XAPE - 4, 4X, 12, IP65
9001BG - 1
9001BF - 1
9001BW - 4
9001BR - 7, 9

Operating Temperature F° (C°)

-13 to 158 (-25 to 70) -13 to 158 (-25 to 70)  

Storage Temperature F° (C°)

-40 to 158 (-10 to 70) -40 to 158 (-10 to 70)  
Cable Entry

No. 13 knock out

XAPA—undrilled

XAPG—Tapped 3/4NPT

XAPE—flush mount (n/a)

9001BG—1/2 &3/4 knockout

9001BF—N/A

9001BW—1/2-14NPT

9001BR—1/2-14NPT

Digest Location

XAL

XAP

9001B

Feedback