XB5 Emergency Stop Operators

Refer to Catalog DIA5ED2121213EN

XB5 Emergency Stop Operators

ZB5AC 30 mm

ZB5AS 60 mm

Mushroom Heads for Maintained Push Buttons

Shape of Head

Type of Push

Diameter of Head

Color

Catalog Number

For use in Emergency Stop applications

Trigger action
Push-pull [1]

30 mm Red

ZB5AT844

40 mm

Red

ZB5AT84

60 mm Red

ZB5AX84

Trigger action
Turn-to-release [1]

30 mm

Red

ZB5AS834

40 mm

Red

ZB5AS844

60 mm Red

ZB5AS864

Trigger action
Key release
(No. 455) [1]

30 mm

Red

ZB5AS934

40 mm

Red

ZB5AS944 [2]

60 mm

Red

ZB5AS964

For use in non-Emergency Stop applications

Push-pull

30 mm

Black

ZB5AT24

40 mm

Black

ZB5AT2

60 mm

Black

ZB5AX2

Turn-to-release

30 mm

Black

ZB5AS42

40 mm

Black

ZB5AS52

Yellow

ZB5AS55

60 mm

Black

ZB5AS62

Key release
(No. 455)

30 mm

Black

ZB5AS72

40 mm

Black

ZB5AS12

60 mm

Black

ZB5AS22

ZBY9320

Circular Legends for Emergency Stop Mushroom Heads
(yellow background)

Diameter

Text

Catalog Number

90 mm

Blank

ZBY8101

EMERGENCY STOP

ZBY8330

60 mm Bezeled

Blank

ZBY9121

Emergency Stop

ZBY9320

Prada de Emergencia

ZBY9420

Not Halt

ZBY9220

For Legends, see XB5 Legend Holders.

Footnotes

  1. Trigger action mushroom heads are tamper proof in that a change of contact state is not possible by teasing or floating the operator. For emergency stop applications, always use a trigger action push button (per EN/IEC 13850).
  2. Other key numbers:
    —key no. 421E: add the suffix 12 to the catalog number.
    —key no. 458A: add the suffix 10 to the catalog number.
    —key no. 520E: add the suffix 14 to the catalog number.
    —key no. 3131A: add the suffix 20 to the catalog number.
    Example: The catalog number for a Ø 40 mm red mushroom head for a trigger action, maintained push button, with release by
    key no. 421E becomes: ZB5AS94412.
Feedback