XB4 Pilot Lights

Refer to Catalog DIA5ED2121212EN

XB4 Pilot Lights

ZB4BV063

ZB4BV04

ZB4BV043S

Pilot Light Heads

Shape of Head

For Use with Body
Comprising Light
Module Type

Color of Lens

Catalog Number

Protected LED™ only

White

Green

Red

Yellow

Blue

ZB4BV013

ZB4BV033

ZB4BV043

ZB4BV053

ZB4BV063

Protected LED only
Fresnel (jeweled) lens [1]

White

Green

Red

Amber

Blue

ZB4BV013S

ZB4BV033S

ZB4BV043S

ZB4BV053S

ZB4BV063S

For BA9s incandescent

bulb, neon or LED only [2]

White

Green

Red

Yellow

Blue

Clear

ZB4BV01

ZB4BV03

ZB4BV04

ZB4BV05

ZB4BV06

ZB4BV07

For BA9s incandescent

bulb, neon or LED
Fresnel (jeweled) lens [2]

White

Green

Red

Amber

Blue

Clear

ZB4BV01S

ZB4BV03S

ZB4BV04S

ZB4BV05S

ZB4BV06S

ZB4BV07S

ZB4BV6

Complete Bodies (Mounting Collar + Light Module for BA9s Incandescent Bulb, Neon or LED)

Description

Light Source

Supply Voltage (V)

Catalog Number

Screw clamp terminal connections

Direct supply

BA9s bulb 2.4 W max.

Not included [2]

<250

ZB4BV6

Direct supply

BA9s incandescent

bulb included

24 v 2 Watt

ZB4BV624

Direct supply

BA9s incandescent

bulb included

120 v 2.4 Watt

ZB4BV6120

Transformer type

1.2 VA, 6 V secondary

BA9s incandescent

bulb included

110–120 Vac

50/60 Hz

ZB4BV3

230–240 Vac

50/60 Hz

ZB4BV4

400–50 Hz

ZB4BV5

440–480 Vac

60 Hz

ZB4BV8

550–600 Vac

60 Hz

ZB4BV9

ZB4BV• ZB4BV••

Complete Bodies (Mounting Collar + Light Module with Protected LED™) [3]

Light Source

Supply Voltage

Color of Light Source

Catalog Number

Screw clamp terminal connections [4]

12 Vac/Vdc

White

Green

Red

Yellow

Blue

ZB4BVJ1

ZB4BVJ3

ZB4BVJ4

ZB4BVJ5

ZB4BVJ6

24 Vac/Vdc

White

Green

Red

Yellow

Blue

ZB4BVB1

ZB4BVB3

ZB4BVB4

ZB4BVB5

ZB4BVB6

24–120 Vac/Vdc

White

Green

Red

Yellow

Blue

ZB4BVBG1

ZB4BVBG3

ZB4BVBG4

ZB4BVBG5

ZB4BVBG6

110–120 Vac

White

Green

Red

Yellow

Blue

ZB4BVG1

ZB4BVG3

ZB4BVG4

ZB4BVG5

ZB4BVG6

Flashing

24 Vac/Vdc

White

Green

Red

Yellow

Blue

ZB4BV18B1

ZB4BV18B3

ZB4BV18B4

ZB4BV18B5

ZB4BV18B6

110–120 Vac

White

Green

Red

Yellow

Blue

ZB4BV18G1

ZB4BV18G3

ZB4BV18G4

ZB4BV18G5

ZB4BV18G6

For Legend Holders, refer to XB4 Legend Holders.

Footnotes

  1. For use in bright ambient conditions, for example, in sunlight.
  2. Order bulb separately.
  3. For 240 V LED, replace the last “B” or “G” in the catalog number with an “M”. For example, ZB4BVB1 (24 V) becomes ZB4BVM1 (240 V).
  4. For Quick-Connect version, add “3” to the end of the catalog number Example: ZB4BVJ13 (Quick-Connect size 1 x 1/40" or 2 x 0.110").
Feedback