XB5 Specialty Operators

Refer to Catalog DIA5ED2121213EN

XB5 Specialty Operators

XB5AA

Reset Operators

Shape of Head

Actuation Distance

Text

Color

Catalog Number

in

mm

Flush

Adjustable Shaft Shaft only (short) is W40437632

0.67–4.72

17–120

Without

Green

XB5AA831

Red

XB5AA841

Blue

XB5AA861

O

Red

XB5AA84101

R

Blue

XB5AA86102

4.72–10.12

120–257

Without

Green

XB5AA832

Red

XB5AA842

Blue

XB5AA862

O

Red

XB5AA84201

R

Blue

XB5AA86202

Extended

0.67–4.72

17–120

O

Red

XB5AL84101

4.72–10.12

120–257

O

Red

XB5AL84201

XB5AD912R1K

Potentiometer Operator (with Mounting Collar)

Shape of Head

Description

Application

Catalog Number

For potentiometer with
shaft length 1.73 to 1.97 in.
(44 to 50 mm)
(potentiometer not included)

For shaft Ø 0.25 in. (6.35 mm)

ZB5AD922

For shaft Ø 0.24 in. (6 mm)

ZB5AD912

Complete Potentiometers

Description

Resistance (k Ω)

Weight (kg/lb)

Catalog Number

+/- 10% linear mode precision complete potentiometer with screw terminals

1

0.048/0.106

XB5AD912R1K

4.7

0.048/0.106

XB5AD912R4K7

10

0.048/0.106

XB5AD912R10K

47

0.048/0.106

XB5AD912R47K

100

0.048/0.106

XB5AD912R100K

470

0.048/0.106

XB5AD912R470K

XB5DS●

XB5KS●

ZB5AD28

Hour Counters (UR E191025, XHNR2 and XHNR8)

Characteristics

Supply Voltage

Catalog Number

Indication 0–9999.9
(IP40 NEMA 1)

12–24 Vdc or Vac, 50/60 Hz

XB5DSB

120 Vac, 60 Hz

XB5DSG

230–240 Vac, 50 Hz

XB5DSM

Buzzer (UR E191025, XHNR2 and XHNR8)

Characteristics

Supply Voltage

Catalog Number

85 db buzzer:4kHz, continuous or intermittent
(IP40 NEMA 1)

24 Vdc or Vac, 50/60 Hz

XB5KSB

120 Vac, 60 Hz

XB5KSG

Two Position Toggle Switch

Shape of Head

Color

Type of Positions

Catalog Number

Black

Maintained

ZB5AD28

Black

Momentary

ZB5AD48

For legends, see XB5 Legend Holders.
Feedback