XVS Sirens and Electronic Alarms

Refer to Catalog DIA5ED2130805EN

XVS Sirens and Electronic Alarms

XVS14BMW

XVS72BM

XVS Sirens and Electronic Alarms

Description

Voltage

Color

Catalog Number

Multisound siren
105 dB, 43 tones

12/24 Vdc

White

XVS14BMW

Electronic alarms

90 dB, 16 tones

Panel Mount DIN72

12/24 Vac/Vdc

PNP, Black

XVS72BMBP

PNP, White

XVS72BMWP

NPN, Black

XVS72BMBN

NPN, White

XVS72BMWN

XVS Dimensions (mm)

XVSV Editable Voice Alarms

XVSV7BBN and XVSV9MWN

XVSV Editable Voice Alarms

Description Voltage
V
Color Reference Weight
kg/lb
Editable alarms, DIN72 12–24 NPN, Black

XVSV7BBN

0.142/0.313
NPN, White

XVSV7BWN

PNP, Black

XVSV7BBP

Editable alarms, DIN96 12–24 NPN, Black

XVSV9BBN

0.268/0.591
NPN, White

XVSV9BWN

PNP, Black

XVSV9BBP

100–230 NPN, Black

XVSV9MBN

0.267/0.589
NPN, White

XVSV9MWN

Wall mounting plate for DIN72 and DIN96    

XVSZ016

0.148/0.326
Feedback