EAV15107-EN11

Digital alarm setup parameters

Configure the digital alarm setup parameters as required.

ION Setup controls are shown in parentheses.

Setting Option or range Description
Enable Yes (checked) or No (cleared) This enables or disables the alarm.
Priority High, Medium, Low, None This sets the alarm priority and notification options.
Pickup Setpoint (Setpoint Pickup) On, Off Use this setting to control when to trip the alarm, based on the state of the digital input (On or Off).
Pickup Time Delay (Setpoint Pickup Delay) 0 to 999999 This specifies the number of seconds the digital input must be in the alarm pickup state before the alarm is tripped.
Dropout Time Delay (Setpoint Dropout Delay) 0 to 999999 This specifies the number of seconds the digital input must be out of the alarm pickup state before the alarm turns off.

Select Dig Output (Outputs)

Select Relay (Outputs)

None

Digital Output D1

Digital Output D2

Digital Output D1+D2

Relay R1

Relay R2

Relay R1+R2

Select the output(s) you want to control when the alarm is triggered.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.