EAV15107-EN11

Performing single resets using the display

Single resets allow you clear data only in a specific register or register type.

Single resets are often combined to allow you to clear all data of a similar type, for example, a kWh, kVAR and kVA reset may be combined into an energy reset that clears all of the meter’s energy logs.

  1. Navigate to Maint > Reset .
  2. Move the cursor to point to Single Reset, then press Select.
  3. Move the cursor to point to the parameter you want to reset, then press Reset.

    If there are additional options for the parameter, press Select, move the cursor to point to the option you want, then press Reset.

  4. Enter the reset password (default is “0”), then press OK.
  5. Press Yes to confirm the reset or No to cancel and return to the previous screen.

    Available single resets using the display

    Parameter Option Description
    Energy Accumulated Clears all accumulated energy values (kWh, kVARh, kVAh).
    Demand Power, Current Select which demand registers to clear (power demand or current demand).
    Alarms Event Queue Clears the alarm event queue register (active alarms list).
    History Log Clears the alarm history log.
    Counters Select Counters and then select which alarm counter to clear. See the Alarm counter reset options table.
    Status Inputs Timers Select Timers then select which status input timer to clear (chose all or individual status input timers)
    Counters Select Counters then select which status input counter to clear (chose all or individual status input timers)
    Digital Outputs Timers Select Timers then select which digital output timer to clear (chose all or individual digital output timers)
    Counters Select Counters then select which digital output counter to clear (chose all or individual digital output timers)
    Active Load Timer Clears and restarts the load operation timer.
    Multi-Tariff Clears accumulated values in all tariff registers.

    To perform resets using ION Setup , see the “PM5300 ” topic in the ION Setup online help or in the ION Setup device configuration guide, available from www.se.com .

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.